目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
SBK - Merkel® Guide ring
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Rod Guide Rings
Powered by
CAD模型選擇
{freudenberg/hydraulics/rod_guide_rings/guivex_sbk_asmtab.prj},{NB=24380273 SBK 250 255 15 (0)},{IDNR=},{ARTIKELNR=24380273},{WS=HGW HG517},{DD=250.0},{DF=255.0},{NUT=0},{D1=251.6},{L=15.0},{H=14.8},{P=2.50},{PPATH=guivex_sbk/guivex_sbk_asmtpl.prj},{VPE=},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
WS
Material
ⁿ/ₐ
DD
d
[mm]
DF
[mm]
D1
[mm]
L
[mm]
H
[mm]
P
Profile
[mm]
533551 SBK 25 30 9.7
533551
HGW HG517
25.0
30.0
26.6
9.7
9.6
2.50
24375389 SBK 28 31 5.6
24375389
HGW HG517
28.0
31.0
29.0
5.6
5.5
1.50
24370469 SBK 40 45 9.7
24370469
HGW HG517
40.0
45.0
41.6
9.7
9.6
2.50
40422500 SBK 40 45 9.7
40422500
HGW HG517
40.0
45.0
41.6
9.7
9.6
2.50
24375662 SBK 45 50 9.7
24375662
HGW HG517
45.0
50.0
46.6
9.7
9.6
2.50
40422505 SBK 45 50 9.7
40422505
HGW HG517
45.0
50.0
46.6
9.7
9.6
2.50
24380507 SBK 45 50 15
24380507
HGW HG517
45.0
50.0
46.6
15.0
14.8
2.50
24367539 SBK 50 55 9.7
24367539
HGW HG517
50.0
55.0
51.6
9.7
9.6
2.50
40422497 SBK 50 55 9.7
40422497
HGW HG517
50.0
55.0
51.6
9.7
9.6
2.50
524832 SBK 55 60 9.7
524832
HGW HG517
55.0
60.0
56.6
9.7
9.6
2.50
24380889 SBK 55 60 15
24380889
HGW HG517
55.0
60.0
56.6
15.0
14.8
2.50
24375946 SBK 60 65 15
24375946
HGW HG517
60.0
65.0
61.6
15.0
14.8
2.50
40422508 SBK 60 65 15
40422508
HGW HG517
60.0
65.0
61.6
15.0
14.8
2.50
49000672 SBK 63 68 9.7
49000672
HGW HG517
63.0
68.0
64.6
9.7
9.6
2.50
24367540 SBK 65 70 9.7
24367540
HGW HG517
65.0
70.0
66.6
9.7
9.6
2.50
24380160 SBK 65 70 15
24380160
HGW HG517
65.0
70.0
66.6
15.0
14.8
2.50
24367541 SBK 70 75 9.7
24367541
HGW HG517
70.0
75.0
71.6
9.7
9.6
2.50
40422498 SBK 70 75 9.7
40422498
HGW HG517
70.0
75.0
71.6
9.7
9.6
2.50
528479 SBK 75 80 9.7
528479
HGW HG517
75.0
80.0
76.6
9.7
9.6
2.50
529802 SBK 75 80 15
529802
HGW HG517
75.0
80.0
76.6
15.0
14.8
2.50
49004925 SBK 75 83 15
49004925
HGW HG517
75.0
83.0
77.5
15.0
14.8
4.00
49002107 SBK 78 83 20
49002107
HGW HG517
78.0
83.0
79.6
20.0
19.8
2.50
24380101 SBK 80 85 9.7
24380101
HGW HG517
80.0
85.0
81.6
9.7
9.6
2.50
40422517 SBK 80 85 9.7
40422517
HGW HG517
80.0
85.0
81.6
9.7
9.6
2.50
24370470 SBK 80 85 15
24370470
HGW HG517
80.0
85.0
81.6
15.0
14.8
2.50
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表