目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
FRI - Merkel® Guide ring
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Rod Guide Rings
Powered by
CAD模型選擇
{freudenberg/hydraulics/rod_guide_rings/fri_asmtab.prj},{NB=40421969 FRI 45 50 5.4 (0)},{IDNR=},{ARTIKELNR=40421969},{D=45.0},{DF=50.0},{NUT=0},{L=5.6},{H=5.4},{DF1=45.4},{DN=50.0},{B=5.4},{DNX=45},{PPATH=fri/fri_asmtpl.prj},{VPE=Kleinpack},{ARTIKELNRNEW1=40421969}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D
d
[mm]
DF
[mm]
L
[mm]
H
[mm]
DF1
[mm]
VPE
Packaging
ⁿ/ₐ
434219 FRI 20 23.1 3.9
434219
20.0
23.1
4.0
3.9
20.4
Industry Pack
49123605 FRI 20 23.1 3.9
49123605
20.0
23.1
4.0
3.9
20.4
Industry Pack
40421996 FRI 20 23.1 3.9
40421996
20.0
23.1
4.0
3.9
20.4
Small Pack
49123608 FRI 20 23.1 3.9
49123608
20.0
23.1
4.0
3.9
20.4
Small Pack
434220 FRI 25 28.1 3.9
434220
25.0
28.1
4.0
3.9
25.4
Industry Pack
40421997 FRI 25 28.1 3.9
40421997
25.0
28.1
4.0
3.9
25.4
Small Pack
434221 FRI 30 33.1 3.9
434221
30.0
33.1
4.0
3.9
30.4
Industry Pack
40421998 FRI 30 33.1 3.9
40421998
30.0
33.1
4.0
3.9
30.4
Small Pack
434222 FRI 32 35.1 3.9
434222
32.0
35.1
4.0
3.9
32.4
Industry Pack
40421999 FRI 32 35.1 3.9
40421999
32.0
35.1
4.0
3.9
32.4
Small Pack
426463 FRI 36 41 5.4
426463
36.0
41.0
5.6
5.4
36.4
Industry Pack
40421967 FRI 36 41 5.4
40421967
36.0
41.0
5.6
5.4
36.4
Small Pack
426464 FRI 40 45 5.4
426464
40.0
45.0
5.6
5.4
40.4
Industry Pack
40421968 FRI 40 45 5.4
40421968
40.0
45.0
5.6
5.4
40.4
Small Pack
426465 FRI 45 50 5.4
426465
45.0
50.0
5.6
5.4
45.4
Industry Pack
40421969 FRI 45 50 5.4
40421969
45.0
50.0
5.6
5.4
45.4
Small Pack
428805 FRI 50 55 9.5
428805
50.0
55.0
9.7
9.5
50.4
Industry Pack
40421974 FRI 50 55 9.5
40421974
50.0
55.0
9.7
9.5
50.4
Small Pack
429273 FRI 56 61 9.5
429273
56.0
61.0
9.7
9.5
56.4
Industry Pack
40421982 FRI 56 61 9.5
40421982
56.0
61.0
9.7
9.5
56.4
Small Pack
429318 FRI 60 65 9.5
429318
60.0
65.0
9.7
9.5
60.5
Industry Pack
40421983 FRI 60 65 9.5
40421983
60.0
65.0
9.7
9.5
60.5
Small Pack
432260 FRI 63 68 9.5
432260
63.0
68.0
9.7
9.5
63.5
Industry Pack
40421986 FRI 63 68 9.5
40421986
63.0
68.0
9.7
9.5
63.5
Small Pack
432261 FRI 65 70 9.5
432261
65.0
70.0
9.7
9.5
65.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表