您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
NA 150 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Piston Seals (Hydraulic)
Powered by
CAD模型選擇
{freudenberg/hydraulics/piston_seals_hydraulics/na150_asmtab.prj},{NB=40421761 NA150 63 53 7 (0)},{IDNR=},{ARTIKELNR=40421761},{ER=ISO},{D=63.0},{DD=53.0},{NUT=0},{H=7.0},{L=7.5},{P=5.0},{C=4.5},{M=h},{DN=63},{E=0.9},{FA=0.90},{FH=0.80},{K=0.9},{LA=1.8},{LH=2.25},{WA=45},{WB=45},{B=7.0},{B1=3.5},{B2=2.7},{DDNN=53},{G=1.2},{U=0.4},{Z=1},{PPATH=na150/na150_asmtpl.prj},{VPE=Kleinpack},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
ER
Groove
ⁿ/ₐ
D
Dimension
[mm]
DD
Dimension d
[mm]
H
Dimension
[mm]
L
Dimension
[mm]
P
Profile
[mm]
C
[mm]
VPE
Packaging
ⁿ/ₐ
84515 NA150 12 6 4
84515
12.0
6.0
4.0
4.5
3.0
2.5
Industry Pack
40421754 NA150 12 6 4
40421754
12.0
6.0
4.0
4.5
3.0
2.5
Small Pack
84516 NA150 16 10 4
84516
16.0
10.0
4.0
4.5
3.0
2.5
Industry Pack
40421755 NA150 16 10 4
40421755
16.0
10.0
4.0
4.5
3.0
2.5
Small Pack
84517 NA150 20 12 5.5
84517
ISO
20.0
12.0
5.5
6.0
4.0
4.0
Industry Pack
40421756 NA150 20 12 5.5
40421756
ISO
20.0
12.0
5.5
6.0
4.0
4.0
Small Pack
84518 NA150 25 17 5.5
84518
ISO
25.0
17.0
5.5
6.0
4.0
4.5
Industry Pack
40421757 NA150 25 17 5.5
40421757
ISO
25.0
17.0
5.5
6.0
4.0
4.5
Small Pack
84519 NA150 32 24 5.5
84519
ISO
32.0
24.0
5.5
6.0
4.0
4.5
Industry Pack
40421758 NA150 32 24 5.5
40421758
ISO
32.0
24.0
5.5
6.0
4.0
4.5
Small Pack
84520 NA150 40 30 7
84520
ISO
40.0
30.0
7.0
7.5
5.0
4.5
Industry Pack
40421759 NA150 40 30 7
40421759
ISO
40.0
30.0
7.0
7.5
5.0
4.5
Small Pack
84521 NA150 50 40 7
84521
ISO
50.0
40.0
7.0
7.5
5.0
4.5
Industry Pack
40421760 NA150 50 40 7
40421760
ISO
50.0
40.0
7.0
7.5
5.0
4.5
Small Pack
84522 NA150 63 53 7
84522
ISO
63.0
53.0
7.0
7.5
5.0
4.5
Industry Pack
40421761 NA150 63 53 7
40421761
ISO
63.0
53.0
7.0
7.5
5.0
4.5
Small Pack
84523 NA150 70 58 8.5
84523
70.0
58.0
8.5
9.5
6.0
5.0
Industry Pack
40421762 NA150 70 58 8.5
40421762
70.0
58.0
8.5
9.5
6.0
5.0
Small Pack
84524 NA150 80 68 8.5
84524
80.0
68.0
8.5
9.5
6.0
5.0
Industry Pack
40421763 NA150 80 68 8.5
40421763
80.0
68.0
8.5
9.5
6.0
5.0
Small Pack
84525 NA150 100 88 8.5
84525
100.0
88.0
8.5
9.5
6.0
5.0
Industry Pack
40421764 NA150 100 88 8.5
40421764
100.0
88.0
8.5
9.5
6.0
5.0
Small Pack
84526 NA150 125 110 10
84526
125.0
110.0
10.0
11.0
7.5
5.5
Industry Pack
40421765 NA150 125 110 10
40421765
125.0
110.0
10.0
11.0
7.5
5.5
Small Pack
84527 NA150 140 125 10
84527
140.0
125.0
10.0
11.0
7.5
5.5
Industry Pack
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表