目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
EK - Merkel® Chevron Seal Set
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Chevron Seals
Powered by
CAD模型選擇
{freudenberg/hydraulics/chevron_seals/ek_asmtab.prj},{NB=24113757 EK 460 420 40-(0)},{IDNR=},{ARTIKELNR=24113757},{DD=420.0},{D=460.0},{NUT=0},{D1=457.5},{L=41.5},{H=40.0},{P=20.0},{C=10.0},{PPATH=ek/ek_asmtpl.prj},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
DD
d
[mm]
D
[mm]
D1
d1
[mm]
L
[mm]
H
[mm]
P
Profile
[mm]
C
[mm]
24070153 EK 40 25 11
24070153
25.0
40.0
39.0
11.5
11.0
7.5
5.0
24070155 EK 45 30 11
24070155
30.0
45.0
44.0
11.5
11.0
7.5
5.0
24070156 EK 50 35 11
24070156
35.0
50.0
49.0
11.5
11.0
7.5
5.0
24070157 EK 55 40 11
24070157
40.0
55.0
54.0
11.5
11.0
7.5
5.0
24070159 EK 60 45 11
24070159
45.0
60.0
59.0
11.5
11.0
7.5
5.0
24076835 EK 63 48 11.8
24076835
48.0
63.0
62.0
12.5
11.8
7.5
5.0
24070160 EK 63 48 12.5
24070160
48.0
63.0
62.0
13.0
12.5
7.5
5.0
24138932 EK 65 50 12.5
24138932
50.0
65.0
64.0
13.0
12.5
7.5
5.0
24070161 EK 70 50 14.6
24070161
50.0
70.0
69.0
15.2
14.6
10.0
6.0
24070162 EK 80 60 14.6
24070162
60.0
80.0
79.0
15.2
14.6
10.0
6.0
24070163 EK 90 70 20.6
24070163
70.0
90.0
89.0
21.2
20.6
10.0
6.0
24073568 EK 100 85 12
24073568
85.0
100.0
99.0
12.5
12.0
7.5
6.0
24070164 EK 100 80 20.6
24070164
80.0
100.0
99.0
21.2
20.6
10.0
6.0
24070165 EK 110 90 20.6
24070165
90.0
110.0
109.0
21.2
20.6
10.0
6.0
24070166 EK 115 95 20.6
24070166
95.0
115.0
114.0
21.2
20.6
10.0
6.0
24071344 EK 120 95 24.5
24071344
95.0
120.0
119.0
25.3
24.5
12.5
7.5
24070167 EK 125 100 25
24070167
100.0
125.0
124.0
25.8
25.0
12.5
7.5
24070168 EK 140 115 25
24070168
115.0
140.0
139.0
25.8
25.0
12.5
7.5
24070169 EK 150 120 28
24070169
120.0
150.0
148.5
29.0
28.0
15.0
7.5
24070170 EK 160 130 28
24070170
130.0
160.0
158.5
29.0
28.0
15.0
7.5
24070171 EK 180 150 30.5
24070171
150.0
180.0
178.5
31.5
30.5
15.0
7.5
24266531 EK 200 170 32.5
24266531
170.0
200.0
198.5
33.5
32.5
15.0
7.5
24079621 EK 200 170 37.5
24079621
170.0
200.0
198.5
38.7
37.5
15.0
7.5
24085858 EK 220 190 32.5
24085858
190.0
220.0
218.5
33.5
32.5
15.0
7.5
24199656 EK 220 190 37.5
24199656
190.0
220.0
218.5
38.7
37.5
15.0
7.5
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表