AFU-5050 Series
FREEBEAR corporation
Pneumatically Actuated Unit
Powered by
CAD模型選擇
{freebear/freebear_unit_1/afu_5050_asmtab.prj},{NB=AFU-5050-9U},{CNSORDERNO=AFU-5050-9},{POB=U},{MT=Standard},{VER=9},{L=540},{L1=483},{L2=484},{P=8xP50=400},{M=8.6},{RTA1=4.59},{RTA2=( 468.0 )},{RTA3=5.76},{RTA4=( 587.4 )},{RTA5=6.93},{RTA6=( 706.7 )},{RTA7=0.51},{RTA8=( 52.0 )},{RTA9=0.64},{RTA10=( 65.3 )},{RTA11=0.77},{RTA12=( 78.5 )},{PPATH=../freebear_unit_table/freebear_unit/afu_5050_asmtpl.prj},{RTAX1=4.59(468.0)},{RTAX2=5.76(587.4)},{RTAX3=6.93(706.7)},{MTX=},{OAP03=3.47 (353.4)},{OAP04=4.59 (468.0)},{OAP05=5.76 (587.4)},{OAP06=6.93 (706.7)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Model
ⁿ/ₐ
L
[mm]
L1
[mm]
P
Ball Pitch, Number
[mm]
M
Weight
[kg]
OAP03
Operating air pressure 0.3MPa, Load capacity
[kN (kgf)]
OAP04
Operating air pressure 0.4MPa, Load capacity
[kN (kgf)]
OAP05
Operating air pressure 0.5MPa, Load capacity
[kN (kgf)]
OAP06
Operating air pressure 0.6MPa, Load capacity
[kN (kgf)]
AFU-5050-1
AFU-5050-1
140
83
-
2.0
0.39 (39.3)
0.51 (52.0)
0.64 (65.3)
0.77 (78.5)
AFU-5050-2
AFU-5050-2
190
133
50
2.8
0.77 (78.5)
1.02 (104.0)
1.28 (130.5)
1.54 (157.0)
AFU-5050-3
AFU-5050-3
240
183
2xP50=100
3.6
1.16 (117.8)
1.53 (156.0)
1.92 (195.8)
2.31 (235.6)
AFU-5050-4
AFU-5050-4
290
233
3xP50=150
4.5
1.54 (157.1)
2.04 (208.0)
2.56 (261.0)
3.08 (314.1)
AFU-5050-5
AFU-5050-5
340
283
4xP50=200
5.3
1.93 (196.3)
2.55 (260.0)
3.20 (326.3)
3.85 (392.6)
AFU-5050-6
AFU-5050-6
390
333
5xP50=250
6.1
2.31 (235.6)
3.06 (312.0)
3.84 (391.6)
4.62 (471.1)
AFU-5050-7
AFU-5050-7
440
383
6xP50=300
6.9
2.70 (274.8)
3.57 (364.0)
4.48 (456.8)
5.39 (549.6)
AFU-5050-8
AFU-5050-8
490
433
7xP50=350
7.7
3.08 (314.1)
4.08 (416.0)
5.12 (522.1)
6.16 (628.1)
AFU-5050-9
AFU-5050-9
540
483
8xP50=400
8.6
3.47 (353.4)
4.59 (468.0)
5.76 (587.4)
6.93 (706.7)
AFU-5050-10
AFU-5050-10
590
533
9xP50=450
9.4
3.85 (392.6)
5.10 (520.1)
6.40 (652.6)
7.70 (785.2)
AFU-5050-11
AFU-5050-11
640
583
10xP50=500
10.2
4.24 (431.9)
5.61 (572.1)
7.04 (717.9)
8.47 (863.7)
AFU-5050-12
AFU-5050-12
690
633
11xP50=550
11.0
4.62 (471.1)
6.12 (624.1)
7.68 (783.1)
9.24 (942.2)
AFU-5050-13
AFU-5050-13
740
683
12xP50=600
11.8
5.01 (510.4)
6.63 (676.1)
8.32 (848.4)
10.01 (1,020.7)
AFU-5050-14
AFU-5050-14
790
733
13xP50=650
12.6
5.39 (549.7)
7.14 (728.1)
8.96 (913.7)
10.78 (1,099.3)
AFU-5050-15
AFU-5050-15
840
783
14xP50=700
13.4
5.78 (588.9)
7.65 (780.1)
9.60 (978.9)
11.55 (1,177.8)
AFU-5050-16
AFU-5050-16
890
833
15xP50=750
14.3
6.16 (628.2)
8.16 (832.1)
10.24 (1,044.2)
12.32 (1,256.3)
AFU-5050-17
AFU-5050-17
940
883
16xP50=800
15.1
6.55 (667.4)
8.67 (884.1)
10.88 (1,109.5)
13.09 (1,334.8)
AFU-5050-18
AFU-5050-18
990
933
17xP50=850
15.9
6.93 (706.7)
9.18 (936.1)
11.52 (1,174.7)
13.86 (1,413.3)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AFU-5050W Series
FREEBEAR corporation
03.10.2023
AFU-3836 Series
FREEBEAR corporation
03.10.2023
AFU-1932 Series
FREEBEAR corporation
03.10.2023
C199 B - SOLID CONTROL HANDWHEEL WITH CENTRAL FOLDAWAY REVOLVING HANDLE
Boteco
17.11.2021
F189 - CROSS HANDWHEEL WITH THREADED STUD
Boteco
17.11.2021
K870 - POSITION INDICATOR ADAPTER FOR SPOKE HANDWHEEL
Boteco
17.11.2021
B224 AE - SELF-EXTINGUISHING VO FIXED HANDLE WITH THROUGH-HOLE
Boteco
17.11.2021
B350 CIN - MANIGLIA CON TUBO D.30 IN ACCIAIO INOX CON FINALI VERTICALI
Boteco
17.11.2021
F175 - 6-LOBE HANDWHEEL WITH THREADED FEMALE INSERT
Boteco
17.11.2021
B222 - FIXED BRIDGE HANDLE WITH THREADED HOLE
Boteco
17.11.2021
RG1 - Miniature Precision Air Regulator
FUJIKURA COMPOSITES Inc.
23.04.2020
7615 - Micro Dosing Unit for precise dosing in microlitre-range
Buerkert
08.12.2023
J142 - UNIVERSAL TUBULAR LOCK WITH 3 MM. WINGED TUBE KEY
Boteco
17.11.2021
ARU Series
FREEBEAR corporation
03.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表