AFU-3836 Series
FREEBEAR corporation
Pneumatically Actuated Unit
Powered by
CAD模型選擇
{freebear/freebear_unit_1/afu_3836_asmtab.prj},{NB=AFU-3836-9U},{CNSORDERNO=AFU-3836-9},{POB=U},{MT=Standard},{L=510},{VER=9},{L1=464},{L2=465},{P=8xP50=400},{M=4.3},{RTA1=2.16},{RTA2=( 220.3 )},{RTA3=2.79},{RTA4=( 284.5 )},{RTA5=3.51},{RTA6=( 357.9 )},{RTA7=0.24},{RTA8=( 24.5 )},{RTA9=0.31},{RTA10=( 31.6 )},{RTA11=0.39},{RTA12=( 39.8 )},{PPATH=../freebear_unit_table/freebear_unit/afu_3836_asmtpl.prj},{RTAX1=2.16(220.3)},{RTAX2=2.79(284.5)},{RTAX3=3.51(357.9)},{OAP03=1.76 (179.0)},{OAP04=2.16 (220.3)},{OAP05=2.79 (284.5)},{OAP06=3.51 (357.9)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Model
ⁿ/ₐ
L
[mm]
L1
[mm]
P
Ball Pitch, Number
[mm]
M
Weight
[kg]
OAP03
Operating air pressure 0.3MPa, Load capacity
[kN(kgf)]
OAP04
Operating air pressure 0.4MPa, Load capacity
[kN(kgf)]
OAP05
Operating air pressure 0.5MPa, Load capacity
[kN(kgf)]
OAP06
Operating air pressure 0.6MPa, Load capacity
[kN(kgf)]
AFU-3836-1
AFU-3836-1
110
64
-
0.8
0.20 (19.9)
0.24 (24.5)
0.31 (31.6)
0.39 (39.8)
AFU-3836-2
AFU-3836-2
160
114
50
1.2
0.39 (39.8)
0.48 (48.9)
0.62 (63.2)
0.78 (79.5)
AFU-3836-3
AFU-3836-3
210
164
2xP50=100
1.7
0.59 (59.7)
0.72 (73.4)
0.93 (94.8)
1.17 (119.3)
AFU-3836-4
AFU-3836-4
260
214
3xP50=150
2.1
0.78 (79.6)
0.96 (97.9)
1.24 (126.4)
1.56 (159.1)
AFU-3836-5
AFU-3836-5
310
264
4xP50=200
2.5
0.98 (99.4)
1.20 (122.4)
1.55 (158.1)
1.95 (198.8)
AFU-3836-6
AFU-3836-6
360
314
5xP50=250
3.0
1.17 (119.3)
1.44 (146.8)
1.86 (189.7)
2.34 (238.6)
AFU-3836-7
AFU-3836-7
410
364
6xP50=300
3.4
1.37 (139.2)
1.68 (171.3)
2.17 (221.3)
2.73 (278.4)
AFU-3836-8
AFU-3836-8
460
414
7xP50=350
3.8
1.56 (159.1)
1.92 (195.8)
2.48 (252.9)
3.12 (318.2)
AFU-3836-9
AFU-3836-9
510
464
8xP50=400
4.3
1.76 (179.0)
2.16 (220.3)
2.79 (284.5)
3.51 (357.9)
AFU-3836-10
AFU-3836-10
560
514
9xP50=450
4.7
1.95 (198.9)
2.40 (244.7)
3.10 (316.1)
3.90 (397.7)
AFU-3836-11
AFU-3836-11
610
564
10xP50=500
5.1
2.15 (218.8)
2.64 (269.2)
3.41 (347.7)
4.29 (437.5)
AFU-3836-12
AFU-3836-12
660
614
11xP50=550
5.5
2.34 (238.6)
2.88 (293.7)
3.72 (379.3)
4.68 (477.2)
AFU-3836-13
AFU-3836-13
710
664
12xP50=600
6.0
2.54 (258.5)
3.12 (318.2)
4.03 (411.0)
5.07 (517.0)
AFU-3836-14
AFU-3836-14
760
714
13xP50=650
6.4
2.73 (278.4)
3.36 (342.6)
4.34 (442.6)
5.46 (556.8)
AFU-3836-15
AFU-3836-15
810
764
14xP50=700
6.8
2.93 (298.3)
3.60 (367.1)
4.65 (474.2)
5.85 (596.5)
AFU-3836-16
AFU-3836-16
860
814
15xP50=750
7.3
3.12 (318.2)
3.84 (391.6)
4.96 (505.8)
6.24 (636.3)
AFU-3836-17
AFU-3836-17
910
864
16xP50=800
7.7
3.32 (338.1)
4.08 (416.0)
5.27 (537.4)
6.63 (676.1)
AFU-3836-18
AFU-3836-18
960
914
17xP50=850
8.1
3.51 (357.9)
4.32 (440.5)
5.58 (569.0)
7.02 (715.8)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表