713058 - SWIVEL RUN TEE MALE - FEMALE DIN L SERIES
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/713058.prj},{NB=A713058-222218},{CODE=A713058-222218},{FILENAME=A713058-222218_01},{F=M30x2-6g},{F1=M26x1,5-6g},{F2=M30x2-6g},{B=35},{B1=27,5},{C=33},{C1=27,5},{D=43,5},{CH=36}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
C1
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A713058-06
A713058-06
M12x1,5-6g
M12x1,5-6g
M12x1,5-6g
19
12
19
12
25,5
14
A713058-08
A713058-08
M14x1,5-6g
M14x1,5-6g
M14x1,5-6g
21
14
21
14
27,5
17
A713058-10
A713058-10
M16x1,5-6g
M16x1,5-6g
M16x1,5-6g
22
15
22
15
29
19
A713058-12
A713058-12
M18x1,5-6g
M18x1,5-6g
M18x1,5-6g
24
17
24
17
30
22
A713058-151508
A713058-151508
M22x1,5-6g
M14x1,5-6g
M22x1,5-6g
28
21
26
21
34,5
27
A713058-151510
A713058-151510
M22x1,5-6g
M16x1,5-6g
M22x1,5-6g
28
21
28
21
34,5
27
A713058-15
A713058-15
M22x1,5-6g
M22x1,5-6g
M22x1,5-6g
28
21
28
21
34
27
A713058-18
A713058-18
M26x1,5-6g
M26x1,5-6g
M26x1,5-6g
31
23,5
31
23,5
37,5
32
A713058-222218
A713058-222218
M30x2-6g
M26x1,5-6g
M30x2-6g
35
27,5
33
27,5
43,5
36
A713058-22
A713058-22
M30x2-6g
M30x2-6g
M30x2-6g
35
27,5
35
27,5
40,5
36
A713058-28
A713058-28
M36x2-6g
M36x2-6g
M36x2-6g
38
30,5
38
30,5
42,5
41
A713058-35
A713058-35
M45x2-6g
M45x2-6g
M45x2-6g
45
34,5
45
34,5
52
50
A713058-42
A713058-42
M52x2-6g
M52x2-6g
M52x2-6g
51
40
51
40
59
60
SA713058-121215
SA713058-121215
M18x1,5-6g
M22x1,5-6g
M18x1,5-6g
27
20
28
21
34
22
SA713058-152222
SA713058-152222
M22x1,5-6g
M30x2-6g
M30x2-6g
33
23
35
43
36
SA713058-182218
SA713058-182218
M26x1,5-6g
M26x1,5-6g
M30x2-6g
33
25,5
33
25,5
43
36
SA713058-182222
SA713058-182222
M26x1,5-6g
M30x2-6g
M30x2-6g
33
25,5
35
27,5
43
36
SA713058-282815
SA713058-282815
M36x2-6g
M22x1,5-6g
M36x2-6g
38
30,5
36
29
46
41
SA713058-352828
SA713058-352828
M45x2-6g
M36x2-6g
M36x2-6g
45
34,5
43
51
41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表