710530 - 90° (ADJ) LONG ELBOW MALE DIN S SERIES - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/710530.prj},{NB=A710530-1622},{CODE=A710530-1622},{FILENAME=A710530-1622_01},{F=M24x1,5-6g},{F1=M22x1,5-6g},{B=33},{B1=24,5},{C=102},{CH=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A710530-1218
A710530-1218
M20x1,5-6g
M18x1,5-6g
29
21,5
73
24
A710530-1622
A710530-1622
M24x1,5-6g
M22x1,5-6g
33
24,5
102
27
A710530-2027
A710530-2027
M30x2-6g
M27x2-6g
37
26,5
102
32
A710530-2533
A710530-2533
M36x2-6g
M33x2-6g
42
30
120
41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表