目錄: FM
Created: 24.09.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FM
COUNTERSUNK SCREW M6X25 DIN7991
FM
Roller Conveyors
Modular Roller Guide
Accessories
COMPONENTS FOR CYLINDRICAL BEARING ROLLERS D34X13 TPU
Powered by
CAD模型選擇
{fm/roller_conveyors/modular_roller_guide/accessories/cyl_rol_comp_d34x13_tpu/countersunk_screw_m6x25.prj},{NB=200115},{CODE=200115},{A=25},{B=M6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
Code
ⁿ/ₐ
A
Length
[mm]
B
Thread
ⁿ/ₐ
200115
200115
25
M6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7991 - Hexagon socket countersunk head screws
Chinese Manufacturers
27.05.2014
SN3550 - Countersunk head screw (ISO 10642-8.8)
STRACK
21.09.2022
DIN ≈965 A - Counter sunk screws with torx
Fabory
13.02.2023
COUNTERSUNK SCREW M8X30 UNI5933
FM
27.07.2022
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
DIN 7991 (ISO 10642) - FN 2112 - 10.9, verzinkt blau - Hexagon socket count...
SFS Group Schweiz AG
24.05.2024
DIN 7991 (ISO 10642) - FN 2115 - 10.9, Zinklamellen beschichtet - Hexagon s...
SFS Group Schweiz AG
24.05.2024
BN 1422 - Hex socket flat countersunk head screws fully threaded (DIN 7991;...
Bossard Catalog
23.11.2023
DIN 7991 - Stainless steel A2
Böllhoff
26.10.2021
DIN 7991 - Stainless steel A4
Böllhoff
26.10.2021
SM Socket head countersunk screws - DME - DIN 7991-8.8
D-M-E
27.05.2024
ISO ≈10642 - Hexagon/Hexalobular socket countersunk head screws
Fabory
21.04.2022
Reference 24300 - Hexagon socket countersunk head screw - ISO 10642 10.9 cl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
EXAGONAL SELF-LOCKING NUT M8 DIN985
FM
27.07.2022
Show more
Previews
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表