GE..EC-NIRO MS, GE..FW-NIRO MS
Fluro
Motor Sport
Spherical Plain Bearings
Series E
rustproof design
Maintenance free
GE..EC-NIRO MS, GE..FW-NIRO MS
Powered by
CAD模型選擇
{fluro/motorsportteile/gelenklager/massreihe_e/rostfreie_ausfuhrung/wartungsfrei/ge_ec_niro/ge_ec_asmtab.prj},{NB=Gelenklager GE17EC-NIROMS (0-0)},{IDNR=},{BEZ=GE17EC-NIROMS},{D=17},{TZD=0/-0.008},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{B=14},{M=10},{A=30},{TZA=0/-0.009},{O=20.7},{ST=65.0},{DT=39.0},{KIPPWINKEL=10},{GEW=38},{VERS=4},{PPATH=ge_ec_asmtpl.prj},{PDF=ge_ec_niro_ms},{MD=360},{MAT1=rostfreier Stahl 1.4571},{MAT2=rostfreier Stahl 1.4125},{LR=vorgespannt, spielfrei},{CTN=84833038}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
TZD
Tolerance D
[mm]
B
[mm]
M
[mm]
A
[mm]
TZA
Tolerance A
[mm]
O
[mm]
ST
static radial load Co
[kN]
DT
dynamic radial load Co
[kN]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
MD
Min- / Max values in direction of rotation
[°]
MAT1
Insert material
ⁿ/ₐ
MAT2
Inner ring material
ⁿ/ₐ
LR
Clearance
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GE10EC-NIROMS
GE10EC-NIROMS
10
0/-0.008
9
6
19
0/-0.009
13.2
23.4
10.0
12
11
360
Stainless steel 1.4571
Stainless steel 1.4125
preloaded, zero tolerance
84833038
GE12EC-NIROMS
GE12EC-NIROMS
12
0/-0.008
10
7
22
0/-0.009
14.9
32.0
14.0
11
16
360
Stainless steel 1.4571
Stainless steel 1.4125
preloaded, zero tolerance
84833038
GE15EC-NIROMS
GE15EC-NIROMS
15
0/-0.008
12
9
26
0/-0.009
18.4
50.0
30.0
11
26
360
Stainless steel 1.4571
Stainless steel 1.4125
preloaded, zero tolerance
84833038
GE17EC-NIROMS
GE17EC-NIROMS
17
0/-0.008
14
10
30
0/-0.009
20.7
65.0
39.0
10
38
360
Stainless steel 1.4571
Stainless steel 1.4125
preloaded, zero tolerance
84833038
GE20EC-NIROMS
GE20EC-NIROMS
20
0/-0.010
16
12
35
0/-0.011
24.2
90.5
54.0
9
61
360
Stainless steel 1.4571
Stainless steel 1.4125
preloaded, zero tolerance
84833038
GE12FW-NIROMS
GE12FW-NIROMS
12
0/-0.008
15
9
26
0/-0.009
14.9
50.0
30.0
18
16
360
Stainless steel 1.4571
Stainless steel 1.4125
preloaded, zero tolerance
84833038
GE15FW-NIROMS
GE15FW-NIROMS
15
0/-0.008
16
10
30
0/-0.009
18.4
65.0
39.0
16
26
360
Stainless steel 1.4571
Stainless steel 1.4125
preloaded, zero tolerance
84833038
GE17FW-NIROMS
GE17FW-NIROMS
17
0/-0.008
20
12
35
0/-0.011
20.7
90.5
54.0
19
38
360
Stainless steel 1.4571
Stainless steel 1.4125
preloaded, zero tolerance
84833038
GE20FW-NIROMS
GE20FW-NIROMS
20
0/-0.010
25
16
42
0/-0.011
24.2
159.0
96.0
17
61
360
Stainless steel 1.4571
Stainless steel 1.4125
preloaded, zero tolerance
84833038
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表