FPA-BT-CG - Straight conduit fitting with integral cable strain relief
Flexicon
Non-metallic conduits and fittings
FPA
Straight
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/fpa/straight/fpa_cable_gland.prj},{NB=FPA34-BM32-CG---(B)},{CLR=B},{DES=NPB IMetric Thread},{CT=FPA},{NW=29},{CS=34},{A=M32x1.5},{T1=BM32},{NDM=32.0000},{KDM=30.1600},{B=15.0},{C=87},{D=51},{E=21},{FAF=36},{GAF=38},{CGR=11-21},{CNSMAT=PA66 & Nickel Plated Brass},{INFO=HTML (online)},{VER=1.000},{SW=50.000},{SWC=52.000},{CNL=32.000},{RL=34.000},{RD=34.500},{MHEXL=7.000},{SMCL=7.000},{LMCL=14.000},{HEXL=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
NW
European size
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Length
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
FAF
Width across flats
ⁿ/ₐ
GAF
Width across flats
[mm]
CGR
Cable gland range
[mm]
CNSMAT
Material
[mm]
FPA13-BM16-CG---(B)
FPA13-BM16-CG---(B)
NPB IMetric Thread
10
13
M16x1.5
12.0
60
24
10
20
20
4.5-10
PA66 & Nickel Plated Bras...
FPA16-BM16-CG---(B)
FPA16-BM16-CG---(B)
NPB IMetric Thread
12
16
M16x1.5
12.0
64
29
10
20
20
4.5-10
PA66 & Nickel Plated Bras...
FPA16-BM20-CG---(B)
FPA16-BM20-CG---(B)
NPB IMetric Thread
12
16
M20x1.5
12.0
70
29
13
24
24
7-13
PA66 & Nickel Plated Bras...
FPA21-BM20-CG---(B)
FPA21-BM20-CG---(B)
NPB IMetric Thread
17
21
M20x1.5
12.0
70
32
13
24
24
7-13
PA66 & Nickel Plated Bras...
FPA28-BM25-CG---(B)
FPA28-BM25-CG---(B)
NPB IMetric Thread
23
28
M25x1.5
12.0
78
44
17
29
29
9-17
PA66 & Nickel Plated Bras...
FPA34-BM32-CG---(B)
FPA34-BM32-CG---(B)
NPB IMetric Thread
29
34
M32x1.5
15.0
87
51
21
36
38
11-21
PA66 & Nickel Plated Bras...
FPA42-BM40-CG---(B)
FPA42-BM40-CG---(B)
NPB IMetric Thread
36
42
M40x1.5
15.0
102
63
28
45
50
19-28
PA66 & Nickel Plated Bras...
FPA42-BM50-CG---(B)
FPA42-BM50-CG---(B)
NPB IMetric Thread
36
42
M50x1.5
15.0
103
63
35
54
56
27-35
PA66 & Nickel Plated Bras...
FPA54-BM50-CG---(B)
FPA54-BM50-CG---(B)
NPB IMetric Thread
48
54
M50x1.5
15.0
110
76
35
54
56
27-35
PA66 & Nickel Plated Bras...
FPA21-PG16-CG---(B)
FPA21-PG16-CG---(B)
NPB PG Thread
17
21
PG16
6.5
65
32
14
24
24
8-14
PA66 & Nickel Plated Bras...
FPA28-PG21-CG---(B)
FPA28-PG21-CG---(B)
NPB PG Thread
23
28
PG21
7.0
78
44
18
30
30
11-18
PA66 & Nickel Plated Bras...
FPA34-PG29-CG---(B)
FPA34-PG29-CG---(B)
NPB PG Thread
29
34
PG29
8.0
87
51
25
40
40
16-25
PA66 & Nickel Plated Bras...
FPA42-PG36-CG---(B)
FPA42-PG36-CG---(B)
NPB PG Thread
36
42
PG36
15.0
100
63
32
50
50
19.-32
PA66 & Nickel Plated Bras...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表