HG-CU - Wire braiding made of tinned copper wire,round braiding
Flexa
Special conduits
Powered by
CAD模型選擇
{flexa/special_conduits/hg_cu.prj},{NB=FLEXA HG-CU 14050701055},{ART=14050701055},{ARTOLD=4050.701.055},{ID=35},{W=48 x 10 x 0.25},{TCS=23.56},{AP1=25.0},{AP2=45.0},{FI=35.00},{FA=36.00},{GEW=0.240},{VPE=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
ID
Trade size Ø
[mm]
W
Wiring
[mm]
TCS
Total cross section
[mm^2]
AP1
Application min.
[mm]
AP2
Application max.
[mm]
GEW
Weight
[kg/m]
VPE
Packing unit
[m]
FLEXA HG-CU 14050701008
14050701008
6
24 x 6 x 0.25
7.07
5.0
12.0
0.060
100
FLEXA HG-CU 14050701013
14050701013
10
32 x 7 x 0.25
11.00
8.0
17.0
0.104
50
FLEXA HG-CU 14050701017
14050701017
15
32 x 7 x 0.25
11.00
12.0
22.0
0.098
50
FLEXA HG-CU 14050701025
14050701025
20
48 x 8 x 0.25
18.85
16.0
27.0
0.190
50
FLEXA HG-CU 14050701040
14050701040
25
48 x 8 x 0.25
18.85
20.0
35.0
0.204
25
FLEXA HG-CU 14050701055
14050701055
35
48 x 10 x 0.25
23.56
25.0
45.0
0.240
25
FLEXA HG-CU 14050701108
14050701108
6
24 x 6 x 0.25
7.07
5.0
12.0
0.060
10
FLEXA HG-CU 14050701113
14050701113
10
32 x 7 x 0.25
11.00
8.0
17.0
0.104
10
FLEXA HG-CU 14050701117
14050701117
15
32 x 7 x 0.25
11.00
12.0
22.0
0.098
10
FLEXA HG-CU 14050701125
14050701125
20
48 x 8 x 0.25
18.85
16.0
27.0
0.190
10
FLEXA HG-CU 14050701140
14050701140
25
48 x 8 x 0.25
18.85
20.0
35.0
0.204
10
FLEXA HG-CU 14050701155
14050701155
35
48 x 10 x 0.25
23.56
25.0
45.0
0.240
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FLEXAgraff-AS - Protective metal conduit, galvanized steel double-overlappe...
Flexa
01.03.2022
Finial butt hinge, cranking A right - Finial butt hinge, cranking A right
Hettich
14.06.2024
HG-EDU - Wire braiding made of galvanized steel wire round braiding
Flexa
01.03.2022
SILVYN® AS
LAPP
26.01.2024
CWAB, CWAC, CWCB, CWCC - Wire Lynyards - Configurable Length - Not for Lift...
Misumi
04.06.2021
BCUTP - EMV Screening braid
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
HG-VA - Wire braiding made of stainless steel, round braiding
Flexa
05.05.2022
FLEXAspiral PE - Spiral binding
Flexa
06.12.2023
PS-VA - Special protective conduit for sensor technology and lighting syste...
Flexa
01.03.2022
HG-CU-K - Wire braiding made of tinned copper wire with PVC carrier conduit...
Flexa
01.03.2022
1674AZsp - Single-Wire Connection Cable M4x0,35
Kistler
17.05.2024
HG-CU-F - Wire braiding made of tinned copper wire,round braiding
Flexa
01.03.2022
HG-PET022 - Wire braiding made of PET monofiles, round braiding
DKC
10.03.2023
SPR-PVC-EDU-AS - Protective metal conduit, galvanized steel PVC sheathing, ...
Flexa
01.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表