ROHRflex PA6-LG - ROHRflex corrugated all-plastic tubings
Flexa
ROHRflex corrugated all-plastic tubings
Powered by
CAD模型選擇
{flexa/rohrflex/rrf_pa6_lg.prj},{NB=FLEXA ROHRflex PA 6-LG 10261242016},{ART=10261242016},{ARTOLD=0261.242.016},{AUS=black},{AD=21.2},{IDAD=16.5 x 21.2},{BRS=45},{BRD=75},{FI=16.5},{FA=21.2},{A=3.3},{B=2.3},{SMIN=0.35},{GEW=0.056},{VPE=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
AUS
Color
ⁿ/ₐ
AD
Trade size Ø
[mm]
IDAD
IDxAD
[mm]
BRS
R stat ±10%
[mm]
BRD
R dyn ±10%
[mm]
GEW
Weight
[kg/m]
VPE
Packing unit
[m]
FLEXA ROHRflex PA 6-LG 10...
10261242006
black
10.0
6.5 x 10.0
13
35
0.020
50
FLEXA ROHRflex PA 6-LG 10...
10261242010
black
13.0
10.0 x 13.0
20
45
0.024
50
FLEXA ROHRflex PA 6-LG 10...
10261242012
black
15.8
12.0 x 15.8
35
55
0.034
50
FLEXA ROHRflex PA 6-LG 10...
10261242016
black
21.2
16.5 x 21.2
45
75
0.056
50
FLEXA ROHRflex PA 6-LG 10...
10261242023
black
28.5
22.0 x 28.5
55
100
0.100
50
FLEXA ROHRflex PA 6-LG 10...
10261242029
black
34.5
29.0 x 34.5
65
120
0.122
25
FLEXA ROHRflex PA 6-LG 10...
10261242036
black
42.5
35.5 x 42.5
90
150
0.145
25
FLEXA ROHRflex PA 6-LG 10...
10261242048
black
54.5
48.0 x 54.5
100
190
0.225
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FPI - Standard weight nylon corrugated flexible conduit
Flexicon
11.11.2020
RQW-M - Plastic elbow connector, quick-type, metric outer thread acc. to EN...
Flexa
06.12.2023
RQH - Tubing holder with through hole for fastening by screws. Ribbed fixin...
Flexa
06.12.2023
RQS - One-piece tubing holder with through hole for fastening by screws. Ri...
Flexa
06.12.2023
RQHD - Cover for tubing clamp RQH
Flexa
06.12.2023
RQG-M - Plastic quick screw connector with metric outer thread acc. to EN 6...
Flexa
06.12.2023
HG-HI Standard Weight PA12
HellermannTyton
24.10.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表