AIRflex - K - All-plastic conduit, integrated helix of rigid plastic smooth inside surface
Flexa
Plastic conduits
Powered by
CAD模型選擇
{flexa/plastic_conduits/airflex_k.prj},{NB=FLEXA AIRflex-K 10200101048},{ART=10200101048},{ARTOLD=0200.101.048},{AD=56},{IDAD=48.0 x 56.0},{BRS=100},{BRD=250},{FI=48.0},{FA=56.0},{X=48.661},{GEW=0.540},{VPE=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
AD
Trade size Ø
[mm]
IDAD
IDxAD
[mm]
BRS
R stat ±10%
[mm]
BRD
R dyn ±10%
[mm]
GEW
Weight
[kg/m]
VPE
Packing unit
[m]
FLEXA AIRflex-K 102001010...
10200101007
10
7.0 x 10.0
16
40
0.050
50
FLEXA AIRflex-K 102001010...
10200101010
14
10.0 x 14.0
18
45
0.070
50
FLEXA AIRflex-K 102001010...
10200101013
17
13.0 x 17.0
22
55
0.090
50
FLEXA AIRflex-K 102001010...
10200101015
19
15.0 x 19.0
25
65
0.110
50
FLEXA AIRflex-K 102001010...
10200101016
21
16.0 x 21.0
30
75
0.120
50
FLEXA AIRflex-K 102001010...
10200101021
27
21.0 x 27.0
40
100
0.220
50
FLEXA AIRflex-K 102001010...
10200101029
36
29.0 x 36.0
50
125
0.300
25
FLEXA AIRflex-K 102001010...
10200101038
45
38.0 x 45.0
60
150
0.380
25
FLEXA AIRflex-K 102001010...
10200101048
56
48.0 x 56.0
100
250
0.540
25
FLEXA AIRflex-K 102011010...
10201101007
10
7.0 x 10.0
16
40
0.050
10
FLEXA AIRflex-K 102011010...
10201101010
14
10.0 x 14.0
18
45
0.070
10
FLEXA AIRflex-K 102011010...
10201101013
17
13.0 x 17.0
22
55
0.090
10
FLEXA AIRflex-K 102011010...
10201101015
19
15.0 x 19.0
25
65
0.110
10
FLEXA AIRflex-K 102011010...
10201101016
21
16.0 x 21.0
30
75
0.120
10
FLEXA AIRflex-K 102011010...
10201101021
27
21.0 x 27.0
40
100
0.220
10
FLEXA AIRflex-K 102011010...
10201101029
36
29.0 x 36.0
50
125
0.300
10
FLEXA AIRflex-K 102011010...
10201101038
45
38.0 x 45.0
60
150
0.380
10
FLEXA AIRflex-K 102011010...
10201101048
56
48.0 x 56.0
100
250
0.540
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LKI-M - Plastic connector straight one-part with turnable connecting thread...
Flexa
06.12.2023
USK-M - Connector body with hexagonal wrench surface, metric thread acc. to...
Flexa
06.12.2023
RQT-PA - Material (PA), IP code IP68 / IP 69K
Flexa
06.12.2023
Standard - Corrugated Conduit
ABB Installation Products
09.03.2023
Cable conduit - Cable conduit
Rittal
01.10.2021
GMK-M (METR) - Counternut especially for plastic threads
Flexa
01.03.2022
US-M - Safety-type screwed conduit connector with ferrule, sealing and O-ri...
Flexa
06.12.2023
SPR-PU-F - Protective metal conduit, galvanized steel flame retardant PU sh...
Flexa
01.03.2022
Type EW-HY - Murrflex cable protection conduits
Murrplastik
30.11.2021
AIRflex - KS - All-plastic conduit , integrated helix of rigid plastic smoo...
Flexa
15.06.2023
SPR-PU-AS - Protective metal conduit, galvanized steel PU sheathing
Flexa
01.03.2022
Fit to DIN - Gasket
Alfa Laval
23.12.2022
PUN - Standard O.D. tubing
Festo
06.06.2024
Typ EWS/F - Murrflex cable protection conduits
Murrplastik
17.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表