AIRflex-GRS - All-plastic conduit with integrated helix of rigid plastic smooth inside and outside surface
Flexa
Plastic conduits
Powered by
CAD模型選擇
{flexa/plastic_conduits/airflex_grs.prj},{NB=FLEXA AIRflex-GRS 10220101016},{ART=10220101016},{ARTOLD=0220.101.016},{AD=21},{IDAD=16.0 x 21.0},{BRS=75},{BRD=190},{FI=16.0},{FA=21.0},{GEW=0.160},{VPE=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
AD
Trade size Ø
[mm]
IDAD
IDxAD
[mm]
BRS
R stat ±10%
[mm]
BRD
R dyn ±10%
[mm]
GEW
Weight
[kg/m]
VPE
Packing unit
[m]
FLEXA AIRflex-GRS 1022010...
10220101010
14
10.0 x 14.0
50
125
0.085
50
FLEXA AIRflex-GRS 1022010...
10220101013
17
13.0 x 17.0
65
165
0.120
50
FLEXA AIRflex-GRS 1022010...
10220101016
21
16.0 x 21.0
75
190
0.160
50
FLEXA AIRflex-GRS 1022010...
10220101021
27
21.0 x 27.0
90
225
0.240
50
FLEXA AIRflex-GRS 1022010...
10220101029
36
29.0 x 36.0
130
325
0.400
25
FLEXA AIRflex-GRS 1022010...
10220101038
45
38.0 x 45.0
190
475
0.580
25
FLEXA AIRflex-GRS 1022010...
10220101048
56
48.0 x 56.0
250
625
0.740
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表