SPR-EDU-AS - Protective metal conduit, galvanized steel galvanized steel wire braiding
Flexa
Metal conduits
Powered by
CAD模型選擇
{flexa/metal_conduits/spr_edu_as.prj},{NB=FLEXA SPR-EDU-AS 14010111049},{ART=14010111049},{ARTOLD=4010.111.049},{AD=56},{IDAD=49.0 x 56.0},{BRS=100},{BRD=250},{FI=49},{FA=56},{A=0.0},{B=0.0},{SMIN=0.45},{GEW=1.140},{VPE=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
AD
Trade size Ø
[mm]
IDAD
IDxAD
[mm]
BRS
R stat ±10%
[mm]
BRD
R dyn ±10%
[mm]
GEW
Weight
[kg/m]
VPE
Packing unit
[m]
FLEXA SPR-EDU-AS 14010111...
14010111007
10
7.0 x 10.0
16
40
0.107
50
FLEXA SPR-EDU-AS 14010111...
14010111010
14
10.0 x 14.0
22
55
0.170
50
FLEXA SPR-EDU-AS 14010111...
14010111013
17
13.0 x 17.0
30
75
0.240
50
FLEXA SPR-EDU-AS 14010111...
14010111015
19
15.0 x 19.0
32
80
0.270
50
FLEXA SPR-EDU-AS 14010111...
14010111017
21
17.0 x 21.0
38
95
0.310
50
FLEXA SPR-EDU-AS 14010111...
14010111022
27
22.0 x 27.0
45
115
0.430
50
FLEXA SPR-EDU-AS 14010111...
14010111029
36
29.0 x 36.0
65
160
0.680
25
FLEXA SPR-EDU-AS 14010111...
14010111038
45
38.0 x 45.0
80
200
0.900
25
FLEXA SPR-EDU-AS 14010111...
14010111049
56
49.0 x 56.0
100
250
1.140
25
FLEXA SPR-EDU-AS 14011111...
14011111007
10
7.0 x 10.0
16
40
0.107
10
FLEXA SPR-EDU-AS 14011111...
14011111010
14
10.0 x 14.0
22
55
0.170
10
FLEXA SPR-EDU-AS 14011111...
14011111013
17
13.0 x 17.0
30
75
0.240
10
FLEXA SPR-EDU-AS 14011111...
14011111015
19
15.0 x 19.0
32
80
0.270
10
FLEXA SPR-EDU-AS 14011111...
14011111017
21
17.0 x 21.0
38
95
0.310
10
FLEXA SPR-EDU-AS 14011111...
14011111022
27
22.0 x 27.0
45
115
0.430
10
FLEXA SPR-EDU-AS 14011111...
14011111029
36
29.0 x 36.0
65
160
0.680
10
FLEXA SPR-EDU-AS 14011111...
14011111038
45
38.0 x 45.0
80
200
0.900
10
FLEXA SPR-EDU-AS 14011111...
14011111049
56
49.0 x 56.0
100
250
1.140
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表