SPR - Protective metal conduit, galvanized steel
Flexa
Metal conduits
Powered by
CAD模型選擇
{flexa/metal_conduits/spr.prj},{NB=FLEXA SPR 11010101005},{ART=11010101005},{ARTOLD=1010.101.005},{AD=7.0},{IDAD=4.8 x 7.0},{BRS=19},{BRD=45},{FI=4.8},{FA=7.0},{A=2.7},{B=1.8},{SMIN=0.25},{VER=2},{GEW=0.046},{VPE=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
AD
Trade size Ø
[mm]
IDAD
IDxAD
[mm]
BRS
R stat ±10%
[mm]
BRD
R dyn ±10%
[mm]
GEW
Weight
[kg/m]
VPE
Packing unit
[m]
FLEXA SPR 11010101003
11010101003
4.9
3.0 x 4.9
10
25
0.037
50
FLEXA SPR 11010101004
11010101004
6.0
4.0 x 6.0
12
30
0.038
50
FLEXA SPR 11010101005
11010101005
7.0
4.8 x 7.0
19
45
0.046
50
FLEXA SPR 11010101006
11010101006
8.0
6.0 x 8.0
20
50
0.048
50
FLEXA SPR 11010101007
11010101007
9.3
7.0 x 9.3
25
65
0.052
50
FLEXA SPR 11010101009
11010101009
11.0
9.0 x 11.0
30
75
0.068
50
FLEXA SPR 11010101010
11010101010
13.0
10.0 x 13.0
32
80
0.090
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SPR-AS - Protective metal conduit, galvanized steel
Flexa
01.03.2022
SPR-VA - Protective metal conduit, stainless steel
Flexa
01.03.2022
Wire mesh 3 x 40 mm zinc coated - Panels and working plates
Unimotion
05.05.2022
SPR-PVC-AS - Protective metal conduit, galvanized steel PVC sheathing
Flexa
06.12.2023
FLEXAgraff-CU-AS - Protective metal conduit, galvanized steel double-overla...
Flexa
09.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表