RQBK90-N - Kunststoff-Schnellverschraubungs Bogen90° mit Gewindeanschluß NPT nach ANSI/ASME B1.20.1
Flexa
FLEXAquick
RQBK90 plastic (PA) outer thread made of nickel plated brass, 90° bend IP68/IP69K
Powered by
CAD模型選擇
{flexa/flexaquick_connectors/rqbk90/rqbk90_n.prj},{NB=FLEXA RQBK90-N 15020022214},{ART=15020022214},{ARTOLD=5020.022.214},{AD=28.5},{G=3/4\"},{NDM=26.568},{GEWP=1.814},{I=17.0},{B=37.0},{C=14.0},{E=85.0},{F=64.0},{SW=22},{VERS1=6},{VERS2=2},{SW1=24},{TD=37.000},{TT=28.000},{RADP1=24.200},{RADP2=8.000},{R=37.600},{DH=25.000},{FA=2.000},{ASW=1.000},{AH=8.000},{DASW=38.000},{GLB=79.800},{SMB=3.000},{STD=30.950},{FB=11.000},{FT=9.200},{FAB=5.000},{MD=0.001},{GEW=5.76},{VPE=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
AD
Trade size Tubing outer-ø
[mm]
G
Thread NPT
ⁿ/ₐ
I
Smallest inner ø
[mm]
B
Largest outer ø
[mm]
C
Length of thread
[mm]
SW
Wrench size across flats
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA RQBK90-N 1502002220...
15020022205
15.8
1/2"
10.0
23.0
12.0
24
2.64
50
FLEXA RQBK90-N 1502002220...
15020022206
21.2
1/2"
13.0
29.5
12.0
26
3.08
50
FLEXA RQBK90-N 1502002221...
15020022214
28.5
3/4"
17.0
37.0
14.0
22
5.76
25
FLEXA RQBK90-N 1502002221...
15020022216
34.5
1"
24.5
44.0
14.0
31
8.80
10
FLEXA RQBK90-N 1502002221...
15020022217
42.5
1 1/4"
31.5
52.0
17.0
36
14.80
10
FLEXA RQBK90-N 1502002220...
15020022209
54.5
1 1/2"
37.5
64.0
17.0
60
21.80
5
FLEXA RQBK90-N 1502002221...
15020022210
54.5
2"
45.5
64.0
17.0
70
21.80
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表