LKS-M - Plastic connector one-part turnable connecting thread
Flexa
Protective conduit
Powered by
CAD模型選擇
{flexa/connectors/lks_m.prj},{NB=FLEXA LKS-M 15020114025},{AD=25},{ART=15020114025},{METR=M 25 x 1.5},{NDM=25},{P=1.5},{I=17.5},{B=35.0},{C=15.0},{D=44.4},{SW=32.0},{GEW=1.600},{VPE=20},{NL=6.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
AD
Trade size
[mm]
ART
FLEXA No.
ⁿ/ₐ
METR
EN 60423
[mm]
I
[mm]
B
[mm]
C
[mm]
D
[mm]
SW
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA LKS-M 15020114016
17
15020114016
M 16 x 1.5
10.0
24.0
15.0
41.0
22.0
0.785
20
FLEXA LKS-M 15020114020
21
15020114020
M 20 x 1.5
13.0
30.0
15.0
44.6
27.0
1.250
20
FLEXA LKS-M 15020114025
25
15020114025
M 25 x 1.5
17.5
35.0
15.0
44.4
32.0
1.600
20
FLEXA LKS-M 15020114032
31
15020114032
M 32 x 1.5
23.5
45.8
15.0
48.6
38.0
2.500
10
FLEXA LKS-M 15020114040
38
15020114040
M 40 x 1.5
30.0
55.5
18.0
54.7
46.0
3.570
10
FLEXA LKS-M 15020114050
47
15020114050
M 50 x 1.5
38.0
65.8
18.0
57.0
55.0
5.280
5
FLEXA LKS-M 15020114063
57
15020114063
M 63 x 1.5
48.0
81.0
19.0
79.5
70.0
14.860
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LKI-P - Plastic connector straight one-part with turnable connecting thread...
Flexa
06.12.2023
ADK-MP - Adaptor – outer and inner thread
Flexa
01.03.2022
AIRflex-KUW-PVC-AS - Protective plastic conduit, inside spiral of plastic s...
Flexa
01.03.2022
EEK - Terminal sleeves/ferrules Plastic
Flexa
22.03.2022
ADM-PM - Adaptor – outer and inner thread
Flexa
01.03.2022
EVK-P - Enlargement – outer and inner thread
Flexa
06.12.2023
KSK-P - Cable gland with PG outer thread acc. to DIN 40430
Flexa
06.12.2023
USK-P - Connector body with hexagonal wrench surface, PG thread acc. to DIN...
Flexa
06.12.2023
MV M5-AU4 15 RL ML - Roller lever microvalves
Aircomp
08.02.2024
Progress-T und Progress-P - Cable gland plastic with PG and metric connecti...
Hugro
23.12.2021
R82G, R82R - Excelon Plus Modular, System Pressure Regulators
Norgren
18.01.2024
WAZU-EX / Active Metr. - Cable gland plastic with metric connecting thread
Hugro
20.12.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表