目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2299.69.10.20 - 标准槽固定装置,包括槽用螺母
FIBRO
标准件
外围设备
输送装置
电动输送装置
Powered by
CAD模型選擇
{fibro/normalien/j/j08/j08_02/2299_69_10_20_asmtab.prj},{NB=2299.69.10.20},{BC=2299.69.10.20},{DOC=2299_69_10_20.pdf},{M=M6},{D=12.000},{K=3.300},{L=16.000},{L1=6.700},{S=4.000},{D1=13.300},{D2=24.000},{S2=4.200},{VER=2299.60.10100./12100./14100.},{MAT=Stahl, verzinkt},{PPATH=j08_02_99/2299_69_10_20_asmsbl.prj},{GEW=0.100},{ZTC=731833}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BC
订购编号
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
GEW
重量
[kg]
ZTC
海关税号
ⁿ/ₐ
2299.69.10.20
2299.69.10.20
Stahl, verzinkt
0.100
731833
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表