目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.080. - 波纹管
FIBRO
标准件
弹簧
氮气弹簧
附件
Powered by
CAD模型選擇
{fibro/normalien/f/f12/f12_17/2480_080.prj},{NB=2480.080.075.045.125},{DOC=2480_080.pdf},{ZD=75.000},{DA=75.000},{DI=50.000},{D22=63.950},{D32=58.750},{H1=8.400},{T=0.700},{D1=75.000},{D2=45.000},{S=6.000},{D3=6.600},{D5=37.000},{T1=5.000},{M=M6x10},{DK=12.000},{TS=3.200},{M1=6.000},{ML=10.000},{HUB=125.000},{LMIN=28.000},{LMAX=134.000},{N=10.000},{GDFTYP=2487.12.02400. / 2487.12.33.02400. / 2488.13.02400.<=125},{ZTC=82073010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BC
订购编号
ⁿ/ₐ
ZD
Cylinder diameter
[mm]
DA
外径
[mm]
DI
ⁿ/ₐ
D22
[mm]
D32
[mm]
H1
[mm]
T
[mm]
D1
[mm]
D2
Piston rod diameter
[mm]
S
[mm]
D3
[mm]
D5
[mm]
T1
[mm]
M
ⁿ/ₐ
DK
ⁿ/ₐ
TS
ⁿ/ₐ
M1
[mm]
ML
[mm]
HUB
[mm]
LMIN
[mm]
LMAX
[mm]
N
[mm]
GDFTYP
ⁿ/ₐ
ZTC
海关税号
ⁿ/ₐ
2480.080.032.016.125
2480.080.032.016.125
32.000
45.000
20.000
26.550
23.900
3.000
0.700
32.000
16.000
6.000
6.600
10.000
5.000
M6x8
12.000
3.200
6.000
8.000
125.000
28.000
133.000
10.000
2487.12.00350. / 2487.12....
82073010
2480.080.038.020.125
2480.080.038.020.125
38.000
50.000
25.000
30.600
27.100
3.000
0.700
38.000
20.000
6.000
6.600
14.000
5.000
M6x8
12.000
3.200
6.000
8.000
125.000
28.000
133.000
10.000
2487.12.00500. / 2487.12....
82073010
2480.080.045.020.125
2480.080.045.020.125
45.000
50.000
25.000
35.700
32.350
5.000
0.700
45.000
20.000
6.000
6.600
14.000
10.000
M6x12
12.000
3.200
6.000
12.000
125.000
28.000
133.000
10.000
2480.13.00500.
82073010
2480.080.045.025.125
2480.080.045.025.125
45.000
55.000
30.000
36.100
33.500
3.500
0.700
45.000
25.000
6.000
6.600
17.000
5.000
M6x8
12.000
3.200
6.000
8.000
125.000
28.000
133.000
10.000
2487.12.00750..1 / 2487.1...
82073010
2480.080.050.025.125
2480.080.050.025.125
50.000
55.000
30.000
40.100
35.400
4.100
0.700
50.000
25.000
6.000
9.000
17.000
10.000
M8x12
16.000
4.100
8.000
12.000
125.000
28.000
134.000
10.000
2480.13.00750.<=125
82073010
2480.080.050.025.300
2480.080.050.025.300
50.000
55.000
30.000
40.100
35.400
4.100
0.700
50.000
25.000
6.000
9.000
17.000
10.000
M8x12
16.000
4.100
8.000
12.000
300.000
52.000
309.000
22.000
2480.13.00750.>125
82073010
2480.080.050.028.125
2480.080.050.028.125
50.000
65.000
40.000
52.000
47.100
4.100
0.700
50.000
28.000
6.000
6.600
20.000
5.000
M6x10
12.000
3.200
6.000
10.000
125.000
28.000
134.000
10.000
2487.12.01000..1 / 2487.1...
82073010
2480.080.050.028.300
2480.080.050.028.300
50.000
65.000
40.000
52.000
47.100
4.100
0.700
50.000
28.000
6.000
6.600
20.000
5.000
M6x10
12.000
3.200
6.000
10.000
300.000
52.000
309.000
22.000
2488.13.01000.>125
82073010
2480.080.063.036.125
2480.080.063.036.125
63.000
65.000
40.000
52.000
47.100
5.550
0.700
63.000
36.000
6.000
6.600
28.000
5.000
M6x10
12.000
3.200
6.000
10.000
125.000
28.000
134.000
10.000
2487.12.01500. / 2487.12....
82073010
2480.080.063.036.300
2480.080.063.036.300
63.000
65.000
40.000
52.000
47.100
5.550
0.700
63.000
36.000
6.000
6.600
28.000
5.000
M6x10
12.000
3.200
6.000
10.000
300.000
52.000
309.000
22.000
2488.13.01500.>125
82073010
2480.080.075.036.125
2480.080.075.036.125
75.000
75.000
50.000
63.950
58.750
8.400
0.700
75.000
36.000
6.000
9.000
28.000
10.000
M8x12
16.000
4.100
8.000
12.000
125.000
28.000
134.000
10.000
2480.12.01500.<=125
82073010
2480.080.075.036.300
2480.080.075.036.300
75.000
75.000
50.000
63.950
58.750
8.400
0.700
75.000
36.000
6.000
9.000
28.000
10.000
M8x12
16.000
4.100
8.000
12.000
300.000
52.000
309.000
22.000
2480.12.01500.>125
82073010
2480.080.075.045.125
2480.080.075.045.125
75.000
75.000
50.000
63.950
58.750
8.400
0.700
75.000
45.000
6.000
6.600
37.000
5.000
M6x10
12.000
3.200
6.000
10.000
125.000
28.000
134.000
10.000
2487.12.02400. / 2487.12....
82073010
2480.080.075.045.300
2480.080.075.045.300
75.000
75.000
50.000
63.950
58.750
8.400
0.700
75.000
45.000
6.000
6.600
37.000
5.000
M6x10
12.000
3.200
6.000
10.000
300.000
52.000
309.000
22.000
2488.13.02400.>125
82073010
2480.080.095.050.125
2480.080.095.050.125
95.000
95.000
65.000
80.600
74.550
8.200
1.000
95.000
50.000
6.000
9.000
42.000
10.000
M8x12
16.000
4.100
8.000
12.000
125.000
28.000
134.000
8.000
2480.13.03000.<=125
82073010
2480.080.095.050.300
2480.080.095.050.300
95.000
95.000
65.000
80.600
74.550
8.200
1.000
95.000
50.000
6.000
9.000
42.000
10.000
M8x12
16.000
4.100
8.000
12.000
300.000
54.000
309.000
19.000
2480.13.03000.>125
82073010
2480.080.095.060.125
2480.080.095.060.125
95.000
95.000
65.000
80.600
74.550
8.200
1.000
95.000
60.000
6.000
9.000
51.000
5.500
M8x12
16.000
4.100
8.000
12.000
125.000
28.000
134.000
8.000
2487.12.04200. / 2487.12....
82073010
2480.080.095.060.300
2480.080.095.060.300
95.000
95.000
65.000
80.600
74.550
8.200
1.000
95.000
60.000
6.000
9.000
51.000
5.500
M8x12
16.000
4.100
8.000
12.000
300.000
54.000
309.000
19.000
2488.13.04200.>125
82073010
2480.080.120.065.125
2480.080.120.065.125
120.000
120.000
80.000
100.950
89.460
8.500
1.000
120.000
65.000
6.000
9.000
57.000
10.000
M8x12
16.000
4.100
8.000
12.000
125.000
23.000
134.000
6.000
2480.13.05000.<=125
82073010
2480.080.120.065.300
2480.080.120.065.300
120.000
120.000
80.000
100.950
89.460
8.500
1.000
120.000
65.000
6.000
9.000
57.000
10.000
M8x12
16.000
4.100
8.000
12.000
300.000
41.000
309.000
14.000
2480.13.05000.>125
82073010
2480.080.120.075.125
2480.080.120.075.125
120.000
120.000
80.000
100.950
92.500
8.500
1.000
120.000
75.000
6.000
9.000
66.000
5.500
M8x12
16.000
4.100
8.000
12.000
125.000
23.000
134.000
6.000
2487.12.06600. / 2487.12....
82073010
2480.080.120.075.300
2480.080.120.075.300
120.000
120.000
80.000
100.950
92.500
8.500
1.000
120.000
75.000
6.000
9.000
66.000
5.500
M8x12
16.000
4.100
8.000
12.000
300.000
41.000
309.000
14.000
2488.13.06600.>125
82073010
2480.080.150.080.125
2480.080.150.080.125
150.000
150.000
100.000
125.400
114.550
9.600
1.000
150.000
80.000
9.000
17.000
71.000
20.000
M16x25
28.000
7.000
16.000
25.000
125.000
24.000
137.000
5.000
2480.13.07500.<=125
82073010
2480.080.150.080.300
2480.080.150.080.300
150.000
150.000
100.000
125.400
114.550
9.600
1.000
150.000
80.000
9.000
17.000
71.000
20.000
M16x25
28.000
7.000
16.000
25.000
300.000
37.000
402.000
11.000
2480.13.07500.>125
82073010
2480.080.150.090.125
2480.080.150.090.125
150.000
150.000
100.000
125.400
114.550
9.600
1.000
150.000
90.000
6.000
9.000
91.000
5.500
M8x12
16.000
4.100
8.000
12.000
125.000
21.000
134.000
5.000
2487.12.09500. / 2488.13....
82073010
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表