目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.044.03. - 角管法兰
FIBRO
标准件
弹簧
氮气弹簧
LCF, 衰减的
2484.12.01500./固定件/备件组
Powered by
CAD模型選擇
{fibro/normalien/f/f12/f12_14/f12_14_10/2480_044_03.prj},{NB=2480.044.03.01500},{IDNR=2480.044.03.01500},{DOC=2480_12_01500_bv},{ZD=75.200},{ZD1=75.000},{A=75.500},{C=100.000},{D1=20.000},{D2=13.500},{E=125.000},{L=94.000},{L1=42.000},{L2=5.000},{S=30.000},{T=32.000},{TYP=10.000},{DK=18.000},{SW=10.000},{KH=12.000},{SL=80.000},{NM=12.000},{NML=36.000},{ZS=M12x80},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BC
订购编号
ⁿ/ₐ
ZD
Cylinder diameter
[mm]
ZD1
[mm]
A
[mm]
C
[mm]
D1
[mm]
D2
[mm]
E
长度
[mm]
L
高度
[mm]
L1
[mm]
L2
[mm]
S
厚度
[mm]
T
[mm]
GEW
体重
[kg]
ZS
圆柱头螺栓
ⁿ/ₐ
ZTC
海关税号
ⁿ/ₐ
2480.044.03.01500
2480.044.03.01500
75.200
75.000
75.500
100.000
20.000
13.500
125.000
94.000
42.000
5.000
30.000
32.000
1.722
M12x80
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表