目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
244.9. - 间隔管
FIBRO
标准件
弹簧
附件 弹簧
Powered by
CAD模型選擇
{fibro/normalien/f/f07/244-9.prj},{NB=244.9.170.25.048},{DOC=244_9_pdf},{D1=25.000},{D2=17.000},{L1=48},{M=16.000},{ZTC=73043120},{BCD2=170}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
外径
[mm]
D2
内径
[mm]
M
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
244.9.064.10.027
244.9.064.10.027
10.000
6.400
6.000
0.010
73043120
244.9.084.12.027
244.9.084.12.027
12.000
8.400
8.000
0.012
73043120
244.9.090.13.030
244.9.090.13.030
13.000
9.000
8.000
0.016
73043120
244.9.110.16.030
244.9.110.16.030
16.000
11.000
10.000
0.025
73043120
244.9.130.19.030
244.9.130.19.030
19.000
13.000
12.000
0.035
73043120
244.9.130.20.033
244.9.130.20.033
20.000
13.000
12.000
0.047
73043120
244.9.170.25.048
244.9.170.25.048
25.000
17.000
16.000
0.099
73043120
244.9.220.30.050
244.9.220.30.050
30.000
22.000
20.000
0.128
73043120
244.9.220.32.095
244.9.220.32.095
32.000
22.000
20.000
0.316
73043120
244.9.230.35.072
244.9.230.35.072
35.000
23.000
20.000
0.309
73043120
244.9.220.36.050
244.9.220.36.050
36.000
22.000
20.000
0.250
73043120
244.9.260.36.072
244.9.260.36.072
36.000
26.000
24.000
0.275
73043120
244.9.260.42.080
244.9.260.42.080
42.000
26.000
24.000
0.536
73043120
244.9.320.42.150
244.9.320.42.150
42.000
32.000
30.000
0.684
73043120
244.9.320.55.150
244.9.320.55.150
55.000
31.000
30.000
1.908
73043120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表