目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
202.31. - 导向柱 ECO-LINE, 可旋装的 ~DIN 9825/~ISO 9182-2
FIBRO
标准件
导向元件
导向柱
DIN 9825/ISO 9182-2, ECO-LINE
Powered by
CAD模型選擇
{fibro/normalien/d/d01/d01_01/202_31_asmtab.prj},{NB=202.31.030.125},{DOC=202_31_pdf},{D1=30.000},{D3=18.000},{D4=28.000},{D6=0.000},{T=20.500},{M=16.000},{NM=150.000},{L1=125},{L2=6.000},{L4=3.000},{R1=5.000},{MK=14.000},{T1=36.000},{T2=8.300},{W=0.000},{L=40.000},{PPATH=../d01_01/d01_01_99/202_31_asmsbl.prj},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
导向直径
[mm]
D3
[mm]
D4
[mm]
D6
[mm]
T
[mm]
M
螺纹
[mm]
ZS
螺钉
ⁿ/ₐ
NM
螺栓的 转矩
[Nm]
L2
[mm]
L4
[mm]
R1
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
202.31.015.090
202.31.015.090
15.000
9.000
17.000
0.000
12.000
8.000
M8x35
21.000
4.000
3.000
3.000
0.117
84879090
202.31.016.090
202.31.016.090
16.000
9.000
17.000
0.000
12.000
8.000
M8x35
21.000
4.000
3.000
3.000
0.134
84879090
202.31.019.100
202.31.019.100
19.000
11.000
20.000
0.000
14.000
10.000
M10x40
37.000
4.000
3.000
3.000
0.208
84879090
202.31.020.100
202.31.020.100
20.000
11.000
20.000
0.000
14.000
10.000
M10x40
37.000
4.000
3.000
3.000
0.232
84879090
202.31.024.100
202.31.024.100
24.000
14.000
22.000
0.000
16.000
12.000
M12x40
85.000
6.000
3.000
5.000
0.330
84879090
202.31.025.100
202.31.025.100
25.000
14.000
22.000
0.000
16.000
12.000
M12x40
85.000
6.000
3.000
5.000
0.360
84879090
202.31.030.125
202.31.030.125
30.000
18.000
28.000
0.000
20.500
16.000
M16x40
150.000
6.000
3.000
5.000
0.636
84879090
202.31.032.125
202.31.032.125
32.000
18.000
28.000
0.000
20.500
16.000
M16x40
150.000
6.000
3.000
5.000
0.732
84879090
202.31.038.160
202.31.038.160
38.000
18.000
28.000
0.000
20.500
16.000
M16x40
150.000
6.000
3.000
5.000
1.367
84879090
202.31.040.160
202.31.040.160
40.000
18.000
28.000
0.000
20.500
16.000
M16x40
150.000
6.000
3.000
5.000
1.521
84879090
202.31.048.180
202.31.048.180
48.000
14.000
22.000
28.000
16.000
12.000
M12x50
85.000
8.000
3.000
5.000
2.481
84879090
202.31.050.180
202.31.050.180
50.000
14.000
22.000
28.000
16.000
12.000
M12x50
85.000
8.000
3.000
5.000
2.698
84879090
202.31.060.250
202.31.060.250
60.000
18.000
28.000
34.000
20.500
16.000
M16x60
200.000
8.000
3.000
5.000
5.376
84879090
202.31.063.250
202.31.063.250
63.000
18.000
28.000
34.000
20.500
16.000
M16x60
200.000
8.000
3.000
5.000
5.944
84879090
202.31.080.280
202.31.080.280
80.000
18.000
28.000
54.000
20.500
16.000
M16x60
200.000
8.000
3.000
5.000
10.816
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表