目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2140.16. - 夹钳, 直的, DIN 6314
FIBRO
标准件
起吊元件和压紧装置
夹紧元件
Clamps
Powered by
CAD模型選擇
{fibro/normalien/c/c03/c03_02/2140_16.prj},{NB=2140.16.18.125},{DOC=2140_16_pdf},{A1=18.000},{A11=16 18},{A2=18.000},{B1=125.000},{B2=50.000},{B3=18.000},{C=25.000},{E1=26.000},{E2=45.000},{GEW=1.000},{ZTC=84662020}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BC
订购编号
ⁿ/ₐ
A1
Nominal T-slot width
ⁿ/ₐ
A11
ⁿ/ₐ
A2
长孔宽度
[mm]
B1
长度
[mm]
B2
[mm]
B3
[mm]
C
[mm]
E1
[mm]
E2
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2140.16.09.060
2140.16.09.060
9.000
8
9.000
60.000
25.000
10.000
12.000
13.000
22.000
0.115
84662020
2140.16.11.080
2140.16.11.080
11.000
10
11.000
80.000
30.000
12.000
15.000
15.000
30.000
0.231
84662020
2140.16.14.100
2140.16.14.100
14.000
12 14
14.000
100.000
40.000
14.000
20.000
21.000
40.000
0.505
84662020
2140.16.14.125
2140.16.14.125
14.000
12 14
14.000
125.000
40.000
14.000
20.000
21.000
50.000
0.640
84662020
2140.16.18.125
2140.16.18.125
18.000
16 18
18.000
125.000
50.000
18.000
25.000
26.000
45.000
1.000
84662020
2140.16.18.160
2140.16.18.160
18.000
16 18
18.000
160.000
50.000
18.000
25.000
26.000
65.000
1.275
84662020
2140.16.22.160
2140.16.22.160
22.000
20 22
22.000
160.000
60.000
22.000
30.000
30.000
60.000
1.844
84662020
2140.16.22.200
2140.16.22.200
22.000
20 22
22.000
200.000
60.000
22.000
30.000
30.000
80.000
2.300
84662020
2140.16.26.200
2140.16.26.200
26.000
24
26.000
200.000
70.000
26.000
30.000
35.000
80.000
2.670
84662020
2140.16.26.250
2140.16.26.250
26.000
24
26.000
250.000
70.000
26.000
35.000
35.000
105.000
3.893
84662020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表