目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2131.23. - 带有眼钩的通用旋转块
FIBRO
标准件
起吊元件和压紧装置
运输元素
运输元素, 可拧紧
式吊座
Powered by
CAD模型選擇
{fibro/normalien/c/c02/c02_01/c02_01_08/2131_23.prj},{NB=2131.23.020},{DOC=2131_23_pdf.},{T=2.500},{F=30.000},{A=28.000},{B=126.000},{C=30.000},{E=187.000},{G=61.000},{SW=55.000},{D=61.000},{M=20.000},{A1=13.000},{GEW=2.401},{ZTC=73159000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BC
订购编号
ⁿ/ₐ
T
Nenntragfähigkeit
[t]
D2
Male thread
[mm]
F
[mm]
A
[mm]
B
[mm]
C
Ösenbreite
[mm]
E
[mm]
G
[mm]
SW
[mm]
D
[mm]
A1
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2131.23.012
2131.23.012
0.630
M12
18.000
13.000
75.000
18.000
116.000
41.000
36.000
40.000
11.000
0.664
73159000
2131.23.016
2131.23.016
1.500
M16
24.000
20.000
97.000
25.000
147.000
50.000
41.000
46.000
13.000
1.297
73159000
2131.23.020
2131.23.020
2.500
M20
30.000
28.000
126.000
30.000
187.000
61.000
55.000
61.000
13.000
2.401
73159000
2131.23.024
2131.23.024
4.000
M24
36.000
36.000
150.000
35.000
227.000
77.000
70.000
78.000
16.000
4.738
73159000
2131.23.030
2131.23.030
5.000
M30
45.000
37.000
174.000
40.000
267.000
93.000
85.000
95.000
21.000
7.954
73159000
2131.23.036
2131.23.036
8.000
M36
54.000
49.000
208.000
48.000
310.000
102.000
90.000
100.000
24.000
12.360
73159000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表