目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
201.21. - 导柱模架 DIN 9819 模具 C/CG
FIBRO
标准件
导柱式模架
铸铁导柱模架
Powered by
CAD模型選擇
{fibro/normalien/a/a01/201_21_asmtab.prj},{NB=201.21.160.125.030.AF},{DOC=201_21_pdf},{A1=160.000},{B1=125.000},{FA=3},{ZG=0},{SL=180},{A2=200.000},{B2=165.000},{C1=56.000},{C2=40.000},{C3=90.000},{D2=32.000},{D3=30.000},{E=160.000},{E1=259.000},{F=139.000},{L=180 - 500},{R=37.000},{M=24x1.5},{KL=95.000},{PPATH=a01_08/201_21_asmsblg.prj},{GEWUT=14.207},{GEWOT=9.748},{GEWBS1=0.666},{GEWBS2=0.607},{GEWBK1=0.408},{GEWBK2=0.334},{GEWKK1=0.251},{GEWKK2=0.266},{ZTC=82073010},{CSURL=http://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=201.21.160.125.030.AF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BC
订购编号
ⁿ/ₐ
A1
工作面长度
[mm]
B1
工作面宽度
[mm]
A2
[mm]
B2
[mm]
C1
[mm]
C2
[mm]
C3
[mm]
D2
[mm]
D3
[mm]
E
[mm]
E1
[mm]
F
[mm]
L
Pillar length
[mm]
R
[mm]
M
轴颈螺纹
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
201.21.080.063.030.AE
201.21.080.063.030.AE
80.000
63.000
120.000
103.000
50.000
30.000
80.000
20.000
19.000
80.000
145.000
73.000
160 - 400
27.000
20x1.5
9.266
82073010
201.21.100.063.030.AE
201.21.100.063.030.AE
100.000
63.000
140.000
103.000
50.000
30.000
80.000
20.000
19.000
100.000
157.000
73.000
160 - 400
27.000
20x1.5
10.248
82073010
201.21.100.080.030.AE
201.21.100.080.030.AE
100.000
80.000
140.000
120.000
50.000
30.000
80.000
25.000
24.000
100.000
175.000
90.000
160 - 500
30.000
20x1.5
12.570
82073010
201.21.125.080.030.AE
201.21.125.080.030.AE
125.000
80.000
165.000
120.000
50.000
30.000
80.000
25.000
24.000
125.000
191.000
90.000
160 - 500
30.000
20x1.5
14.054
82073010
201.21.125.100.030.AE
201.21.125.100.030.AE
125.000
100.000
165.000
140.000
50.000
40.000
90.000
25.000
24.000
125.000
206.000
110.000
160 - 500
30.000
24x1.5
16.849
82073010
201.21.160.100.030.AE
201.21.160.100.030.AE
160.000
100.000
200.000
140.000
50.000
40.000
90.000
25.000
24.000
160.000
229.000
110.000
160 - 500
30.000
24x1.5
19.568
82073010
201.21.200.100.030.AF
201.21.200.100.030.AF
200.000
100.000
240.000
140.000
56.000
40.000
90.000
32.000
30.000
200.000
268.000
110.000
180 - 500
37.000
24x1.5
28.091
82073010
201.21.160.125.030.AF
201.21.160.125.030.AF
160.000
125.000
200.000
165.000
56.000
40.000
90.000
32.000
30.000
160.000
259.000
139.000
180 - 500
37.000
24x1.5
27.362
82073010
201.21.200.125.030.AF
201.21.200.125.030.AF
200.000
125.000
240.000
165.000
56.000
40.000
90.000
32.000
30.000
200.000
286.000
139.000
180 - 500
37.000
24x1.5
31.406
82073010
201.21.250.125.030.AF
201.21.250.125.030.AF
250.000
125.000
290.000
165.000
56.000
40.000
90.000
32.000
30.000
250.000
323.000
139.000
180 - 500
37.000
24x1.5
36.673
82073010
201.21.315.125.030.AF
201.21.315.125.030.AF
315.000
125.000
355.000
165.000
56.000
40.000
90.000
32.000
30.000
315.000
375.000
139.000
180 - 500
37.000
24x1.5
43.623
82073010
201.21.200.160.030.AG
201.21.200.160.030.AG
200.000
160.000
240.000
200.000
56.000
50.000
100.000
32.000
30.000
200.000
312.000
174.000
200 - 500
37.000
30x2
39.735
82073010
201.21.250.160.030.AG
201.21.250.160.030.AG
250.000
160.000
290.000
200.000
56.000
50.000
100.000
32.000
30.000
250.000
346.000
174.000
200 - 500
37.000
30x2
46.685
82073010
201.21.250.200.030.AH
201.21.250.200.030.AH
250.000
200.000
300.000
250.000
63.000
50.000
100.000
40.000
38.000
250.000
392.000
218.000
224 - 800
48.000
30x2
66.550
82073010
201.21.315.200.030.AH
201.21.315.200.030.AH
315.000
200.000
365.000
250.000
63.000
50.000
100.000
40.000
38.000
315.000
436.000
218.000
224 - 800
48.000
30x2
79.181
82073010
201.21.315.250.030.AH
201.21.315.250.030.AH
315.000
250.000
365.000
300.000
63.000
50.000
100.000
40.000
38.000
315.000
472.000
268.000
224 - 800
48.000
30x2
91.837
82073010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表