目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.TRS - NP16 Press fittings REDUCING FEMALE TEES Stainless steel 316 or galvanized steel
FG INOX
Industry
NP16 Press fittings
Tees and crosses to press
Powered by
CAD模型選擇
{fginox/industrie/np16_press_fittings/tees_and_crosses_to_press/i_trs.prj},{NB=fginox_TRS5428},{REF=TRS5428},{DX=54 x 28 x 54},{L=145},{A=35},{H=63},{WEIGHT=0.340},{NATURE=316},{LX=146.000},{L1=8.000},{L2=39.000},{D1=65.000},{D2=57.500},{D3=54.000},{LX2=65.000},{L3=7.200},{L4=26.500},{D5=37.000},{D6=31.500},{D7=29.500},{DX1=54.500},{DX2=51.000},{DX3=28.500},{DX4=25.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DX
ø
ⁿ/ₐ
L
ⁿ/ₐ
A
ⁿ/ₐ
H
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - TRS1815
TRS1815
18 x 15 x 18
70
19
38
0.078
316
FG INOX - TRS2215
TRS2215
22 x 15 x 22
76
21,5
44
0.102
316
FG INOX - TRS2218
TRS2218
22 x 18 x 22
76
21,5
46
0.102
316
FG INOX - TRS2815
TRS2815
28 x 15 x 28
84
26
43
0.122
316
FG INOX - TRS2818
TRS2818
28 x 18 x 28
85
26
49
0.132
316
FG INOX - TRS2822
TRS2822
28 x 22 x 28
85
26
49
0.136
316
FG INOX - TRS3515
TRS3515
35 x 15 x 35
101
31
50
0.172
316
FG INOX - TRS3518
TRS3518
35 x 18 x 35
101
31
51
0.176
316
FG INOX - TRS3522
TRS3522
35 x 22 x 35
101
31
53
0.186
316
FG INOX - TRS3528
TRS3528
35 x 28 x 35
100
31
55
0.190
316
FG INOX - TRS4222
TRS4222
42 x 22 x 42
117
33,5
54,5
0.220
316
FG INOX - TRS4228
TRS4228
42 x 28 x 42
117
33,5
58
0.240
316
FG INOX - TRS4235
TRS4235
42 x 35 x 42
117
33,5
64
0.260
316
FG INOX - TRS5422
TRS5422
54 x 22 x 54
145
35
62
0.330
316
FG INOX - TRS5428
TRS5428
54 x 28 x 54
145
35
63
0.340
316
FG INOX - TRS5435
TRS5435
54 x 35 x 54
145
35
70
0.350
316
FG INOX - TRS5442
TRS5442
54 x 42 x 54
145
35
70
0.373
316
FG INOX - TRS7642
TRS7642
76,1 x 42 x 76,1
230
53
82
0.975
316
FG INOX - TRSZ1815
TRSZ1815
18 x 15 x 18
70
19
38
0.078
Acier Zingué
FG INOX - TRSZ2818
TRSZ2818
28 x 18 x 28
85
26
49
0.132
Acier Zingué
FG INOX - TRSZ2822
TRSZ2822
28 x 22 x 28
85
26
49
0.136
Acier Zingué
FG INOX - TRSZ3515
TRSZ3515
35 x 15 x 35
101
31
50
0.172
Acier Zingué
FG INOX - TRSZ3518
TRSZ3518
35 x 18 x 35
101
31
51
0.176
Acier Zingué
FG INOX - TRSZ3528
TRSZ3528
35 x 28 x 35
100
31
55
0.190
Acier Zingué
FG INOX - TRSZ4222
TRSZ4222
42 x 22 x 42
117
33,5
54,5
0.220
Acier Zingué
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表