目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.EM - ISO Threaded unions Stainless steel 316L WELDING NIPPLES
FG INOX
Industry
ISO Threaded unions and accessories
Welding nipples
Powered by
CAD模型選擇
{fginox/industrie/iso_threaded_unions_and_accessories/welding_nipples/i_em.prj},{NB=fginox_EM125G},{REF=EM125G},{DN=125},{G=5\"},{L=85},{WEIGHT=1.415},{RAC=Gaz/BSP},{GX=138.43000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
ⁿ/ₐ
L
ⁿ/ₐ
WEIGHT
Weight
ⁿ/ₐ
RAC
Connection
ⁿ/ₐ
FG INOX - EM5G
EM5G
5
1/8"
22
0.010
Gaz/BSP
FG INOX - EM8G
EM8G
8
1/4"
22
0.010
Gaz/BSP
FG INOX - EM12G
EM12G
12
3/8"
23
0.015
Gaz/BSP
FG INOX - EM15G
EM15G
15
1/2"
27
0.025
Gaz/BSP
FG INOX - EM20G
EM20G
20
3/4"
33
0.040
Gaz/BSP
FG INOX - EM25G
EM25G
25
1"
35
0.065
Gaz/BSP
FG INOX - EM32G
EM32G
32
1"1/4
36
0.085
Gaz/BSP
FG INOX - EM40G
EM40G
40
1"1/2
41
0.110
Gaz/BSP
FG INOX - EM50G
EM50G
50
2"
46
0.195
Gaz/BSP
FG INOX - EM65G
EM65G
65
2"1/2
55
0.280
Gaz/BSP
FG INOX - EM80G
EM80G
80
3"
60
0.560
Gaz/BSP
FG INOX - EM100G
EM100G
100
4"
80
1.065
Gaz/BSP
FG INOX - EM125G
EM125G
125
5"
85
1.415
Gaz/BSP
FG INOX - EM150G
EM150G
150
6"
100
2.115
Gaz/BSP
FG INOX - EM5B
EM5B
5
1/8"
22
0.010
NPT/BRIGGS
FG INOX - EM8B
EM8B
8
1/4"
22
0.010
NPT/BRIGGS
FG INOX - EM12B
EM12B
12
3/8"
23
0.015
NPT/BRIGGS
FG INOX - EM15B
EM15B
15
1/2"
27
0.025
NPT/BRIGGS
FG INOX - EM20B
EM20B
20
3/4"
33
0.040
NPT/BRIGGS
FG INOX - EM25B
EM25B
25
1"
35
0.065
NPT/BRIGGS
FG INOX - EM32B
EM32B
32
1"1/4
36
0.085
NPT/BRIGGS
FG INOX - EM40B
EM40B
40
1"1/2
41
0.110
NPT/BRIGGS
FG INOX - EM50B
EM50B
50
2"
46
0.195
NPT/BRIGGS
FG INOX - EM65B
EM65B
65
2"1/2
55
0.280
NPT/BRIGGS
FG INOX - EM80B
EM80B
80
3"
60
0.560
NPT/BRIGGS
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表