magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VPPX - 比例调压阀
Festo
产品
阀
比例阀
比例减压阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/prop/p_press/vppx.prj},{NB=570968 VPPX-6F-L-1-F-0L10H-S1},{TNR=570968},{TYP=VPPX-6F-L-1-F-0L10H-S1},{VA=F},{BG=2},{AA=F},{B1=65.400},{B2=47.500},{B3=-},{D1=-},{D2=M12},{D4=4.4},{D5=6},{H1=126.900},{H2=110.400},{H3=0.000},{H4=52.800},{H5=41.3},{H6=-},{H7=-},{H8=28.3},{H9=26.300},{H10=0.000},{H11=12.2},{H12=-},{L1=41.500},{L2=31.500},{L3=29.3},{L4=28.4},{L5=12.3},{L6=0.0},{SW=-},{VERS=2},{CNSMASSEXACT=0.400},{GTIN=4052568217587}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
D1
螺纹
ⁿ/ₐ
D2
[mm]
D4
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H10
[mm]
H11
[mm]
H12
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
570967 VPPX-6L-L-1-G18-0L...
570967
VPPX-6L-L-1-G18-0L10H-S1
65.500
47.500
16
G 1/8
M12
4.4
-
126.900
110.400
0.000
52.800
-
42
27
-
26.300
0.000
-
12
41.500
31.500
-
-
-
0.400
4052568217570
570968 VPPX-6F-L-1-F-0L10...
570968
VPPX-6F-L-1-F-0L10H-S1
65.400
47.500
-
-
M12
4.4
6
126.900
110.400
0.000
52.800
41.3
-
-
28.3
26.300
0.000
12.2
-
41.500
31.500
29.3
28.4
12.3
0.400
4052568217587
570969 VPPX-8L-L-1-G14-0L...
570969
VPPX-8L-L-1-G14-0L10H-S1
77.400
59.500
22
G 1/4
M12
-
-
126.900
110.400
0.000
52.800
-
42
27
-
26.300
0.000
-
12
47.000
31.500
-
-
-
0.560
4052568217594
570970 VPPX-8F-L-1-F-0L10...
570970
VPPX-8F-L-1-F-0L10H-S1
77.400
59.500
-
-
M12
-
8
126.900
110.400
0.000
52.800
41.3
-
-
28.3
26.300
0.000
12.2
-
41.500
31.500
29.3
28.4
12.3
0.560
4052568217600
2448444 VPPX-12L-L-1-G12-...
2448444
VPPX-12L-L-1-G12-0L10H-S1
107.300
89.400
36
G 1/2
M12
5,5
-
162.800
146.300
0.000
78.200
-
63
38,5
-
33.200
0.000
-
16,5
72.000
53.000
-
-
-
2.050
4052568265038
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表