magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VPPI - 比例调压阀
Festo
产品
阀
比例阀
比例减压阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/prop/p_press/vppi_asmtab_presets.prj},{NB=8104670 VPPI-5L-3-G18-0L10H-A4-S1D---(high)},{TNR=8104670},{TYP=VPPI-5L-3-G18-0L10H-A4-S1D},{LODLEVEL=high},{NEN=5},{WEG=L},{VEN=3},{PNE=G18},{UNT=0.00},{OBE=10.00},{SOL=A4},{GES=S1},{BED=D},{PPATH=assemblies/vppi_asmtpl.prj},{V=2},{CNSMASSEXACT=0.370},{GTIN=4052568459673}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
NEN
额定尺寸
ⁿ/ₐ
WEG
换向阀类型
ⁿ/ₐ
VEN
阀功能
ⁿ/ₐ
PNE
气接口
ⁿ/ₐ
UNT
Lower pressure value of control range
[bar]
OBE
Upper pressure value of control range
[bar]
SOL
Setpoint value input for individual valves
ⁿ/ₐ
GES
Overall accuracy
ⁿ/ₐ
BED
Operator unit interface
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8104664 VPPI-5L-3-G18-0L6...
8104664
VPPI-5L-3-G18-0L6H-V1-S1
5
L
3
G18
0.00
6.00
V1
S1
-
0.365
4052568459611
8104665 VPPI-5L-3-G18-0L6...
8104665
VPPI-5L-3-G18-0L6H-V1-S1D
5
L
3
G18
0.00
6.00
V1
S1
D
0.370
4052568459628
8104666 VPPI-5L-4-G18-0L6...
8104666
VPPI-5L-4-G18-0L6H-V1-S1D
5
L
4
G18
0.00
6.00
V1
S1
D
0.370
4052568459635
8104667 VPPI-5L-3-G18-0L6...
8104667
VPPI-5L-3-G18-0L6H-A4-S1D
5
L
3
G18
0.00
6.00
A4
S1
D
0.370
4052568459642
8104668 VPPI-5L-3-G18-0L1...
8104668
VPPI-5L-3-G18-0L10H-V1-S1
5
L
3
G18
0.00
10.00
V1
S1
-
0.365
4052568459659
8104669 VPPI-5L-3-G18-0L1...
8104669
VPPI-5L-3-G18-0L10H-V1-S1...
5
L
3
G18
0.00
10.00
V1
S1
D
0.370
4052568459666
8104670 VPPI-5L-3-G18-0L1...
8104670
VPPI-5L-3-G18-0L10H-A4-S1...
5
L
3
G18
0.00
10.00
A4
S1
D
0.370
4052568459673
8104671 VPPI-5L-4-G18-0L1...
8104671
VPPI-5L-4-G18-0L10H-V1-S1...
5
L
4
G18
0.00
10.00
V1
S1
D
0.370
4052568459680
8104672 VPPI-5L-3-G18-0L1...
8104672
VPPI-5L-3-G18-0L12H-V1-S1...
5
L
3
G18
0.00
12.00
V1
S1
D
0.370
4052568459697
8104673 VPPI-5L-3-G18-1V1...
8104673
VPPI-5L-3-G18-1V1H-V1-S1D
5
L
3
G18
-1.00
1.00
V1
S1
D
0.370
4052568459703
8153295 VPPI-5L-3-G18-0L2...
8153295
VPPI-5L-3-G18-0L2H-V1-S1B...
5
L
3
G18
0.00
2.00
V1
S1
BT
0.365
4052568594961
8153296 VPPI-5L-3-G18-0L6...
8153296
VPPI-5L-3-G18-0L6H-V1-S1B...
5
L
3
G18
0.00
6.00
V1
S1
BT
0.365
4052568594978
8153297 VPPI-5L-3-G18-0L1...
8153297
VPPI-5L-3-G18-0L10H-V1-S1...
5
L
3
G18
0.00
10.00
V1
S1
BT
0.365
4052568594985
8153298 VPPI-5L-3-G18-1V0...
8153298
VPPI-5L-3-G18-1V0H-V1-S1B...
5
L
3
G18
-1.00
0.00
V1
S1
BT
0.365
4052568594992
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表