magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VPWI - 比例方向控制阀
Festo
产品
阀
比例阀
比例方向控制阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/prop/p_dir/vpwi_presets.prj},{NB=8167811 VPWI-5-L-3-G18-6-V1-D-5-L-3-G1/8-6-V1-D---(400)},{TNR=8167811},{TYP=VPWI-5-L-3-G18-6-V1-D},{LOG=400},{NEN=5},{WEG=L},{VEN=3},{PNE=G1/8},{DRU=6},{SOL=V1},{BED=D},{ZER=-},{CNSMASSEXACT=0.370},{PPATH=assemblies/vpwi_asmtpl.prj},{GTIN=4052568636852}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
NEN
额定尺寸
ⁿ/ₐ
WEG
换向阀类型
ⁿ/ₐ
VEN
阀功能
ⁿ/ₐ
PNE
气接口
ⁿ/ₐ
DRU
Pressure range
ⁿ/ₐ
SOL
Setpoint value input for individual valves
ⁿ/ₐ
BED
Operator unit interface
ⁿ/ₐ
ZER
Certificate
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8167809 VPWI-5-L-3-G18-B2...
8167809
VPWI-5-L-3-G18-B2-V1-D
5
L
3
G1/8
B2
V1
D
-
0.370
4052568636838
8167810 VPWI-5-L-3-G18-B2...
8167810
VPWI-5-L-3-G18-B2-A4-D
5
L
3
G1/8
B2
A4
D
-
0.370
4052568636845
8167811 VPWI-5-L-3-G18-6-...
8167811
VPWI-5-L-3-G18-6-V1-D
5
L
3
G1/8
6
V1
D
-
0.370
4052568636852
8167812 VPWI-5-L-3-G18-6-...
8167812
VPWI-5-L-3-G18-6-A4-D
5
L
3
G1/8
6
A4
D
-
0.370
4052568636869
8167813 VPWI-5-L-3-G18-12...
8167813
VPWI-5-L-3-G18-12-V1-D
5
L
3
G1/8
12
V1
D
-
0.370
4052568636876
8167814 VPWI-5-L-3-G18-12...
8167814
VPWI-5-L-3-G18-12-A4-D
5
L
3
G1/8
12
A4
D
-
0.370
4052568636883
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表