magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VZWF - 电磁阀
Festo
产品
阀
气动和机械操作的过程和介质阀
电磁阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/mediapv/e_valve/vzwf_std_asmtab.prj},{NB=1492253 VZWF-L-M22C-G2-500-V-2AP4-6-R1},{TNR=1492253},{TYP=VZWF-L-M22C-G2-500-V-2AP4-6-R1},{NW=500.000},{AN=G2},{KS=R1},{AP=-},{NS=2A},{BD=6},{DM=V},{PPATH=assemblies/vzwf_asmtpl.prj},{GTIN=4052568236533}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
ⁿ/ₐ
H
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
P
ⁿ/ₐ
R
[mm]
SW
扳手开口宽度
[mm]
T
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1492110 VZWF-B-L-M22C-G14...
1492110
VZWF-B-L-M22C-G14-135-1P4...
92
48
58
30
21
25
G1/4
101
86
67
42
7
M4
4
27
12
1.000
4052568107611
1492111 VZWF-B-L-M22C-G38...
1492111
VZWF-B-L-M22C-G38-135-1P4...
92
48
58
30
21
25
G3/8
101
86
67
42
7
M4
4
27
12
1.000
4052568107628
1492112 VZWF-B-L-M22C-G12...
1492112
VZWF-B-L-M22C-G12-135-1P4...
92
48
58
30
21
25
G1/2
101
86
67
42
7
M4
4
27
12
1.000
4052568107635
1492113 VZWF-B-L-M22C-G34...
1492113
VZWF-B-L-M22C-G34-275-1P4...
106
70
58
30
28
40
G3/4
120
96
96
42
7
M6
6
41
16
1.500
4052568235192
1492114 VZWF-B-L-M22C-G1-...
1492114
VZWF-B-L-M22C-G1-275-1P4-...
106
70
58
30
28
40
G1
120
96
96
42
7
M6
6
41
16
1.500
4052568235208
1492115 VZWF-L-M22C-G114-...
1492115
VZWF-L-M22C-G114-400-1P4-...
148
96
76
63
0
60
G11/4
205
173
140
59
17
M6
6
58
22
4.500
4052568235215
1492116 VZWF-L-M22C-G112-...
1492116
VZWF-L-M22C-G112-400-1P4-...
148
96
76
63
0
60
G11/2
205
173
140
59
17
M6
6
58
22
4.500
4052568235222
1492117 VZWF-L-M22C-G2-50...
1492117
VZWF-L-M22C-G2-500-1P4-6
159
112
76
63
60
60
G2
218
179
168
59
17
M6
6
70
25
6.500
4052568235239
1492118 VZWF-B-L-M22C-G14...
1492118
VZWF-B-L-M22C-G14-135-1P4...
94
44
58
30
21
25
G1/4
101
86
67
42
7
M4
4
27
12
1.000
4052568235246
1492119 VZWF-B-L-M22C-G38...
1492119
VZWF-B-L-M22C-G38-135-1P4...
94
44
58
30
21
25
G3/8
101
86
67
42
7
M4
4
27
12
1.000
4052568235253
1492120 VZWF-B-L-M22C-G12...
1492120
VZWF-B-L-M22C-G12-135-1P4...
94
44
58
30
21
25
G1/2
101
86
67
42
7
M4
4
27
12
1.000
4052568235260
1492121 VZWF-B-L-M22C-G34...
1492121
VZWF-B-L-M22C-G34-275-1P4...
106
70
58
30
28
40
G3/4
120
96
96
42
7
M6
6
41
16
1.500
4052568235277
1492122 VZWF-B-L-M22C-G1-...
1492122
VZWF-B-L-M22C-G1-275-1P4-...
106
70
58
30
28
40
G1
120
96
96
42
7
M6
6
41
16
1.500
4052568235284
1492123 VZWF-L-M22C-G114-...
1492123
VZWF-L-M22C-G114-400-1P4-...
148
96
76
63
0
60
G11/4
205
173
140
59
17
M6
6
58
22
4.500
4052568235291
1492124 VZWF-L-M22C-G112-...
1492124
VZWF-L-M22C-G112-400-1P4-...
148
96
76
63
0
60
G11/2
205
173
140
59
17
M6
6
58
22
4.500
4052568235307
1492125 VZWF-L-M22C-G2-50...
1492125
VZWF-L-M22C-G2-500-1P4-6-...
159
112
76
63
60
60
G2
218
179
168
59
17
M6
6
70
25
6.500
4052568235314
1492126 VZWF-B-L-M22C-G14...
1492126
VZWF-B-L-M22C-G14-135-E-1...
92
48
58
30
21
25
G1/4
101
86
67
42
7
M4
4
27
12
1.000
4052568235321
1492127 VZWF-B-L-M22C-G38...
1492127
VZWF-B-L-M22C-G38-135-E-1...
92
48
58
30
21
25
G3/8
101
86
67
42
7
M4
4
27
12
1.000
4052568235338
1492128 VZWF-B-L-M22C-G12...
1492128
VZWF-B-L-M22C-G12-135-E-1...
92
48
58
30
21
25
G1/2
101
86
67
42
7
M4
4
27
12
1.000
4052568235345
1492129 VZWF-B-L-M22C-G34...
1492129
VZWF-B-L-M22C-G34-275-E-1...
106
70
58
30
28
40
G3/4
120
96
96
42
7
M6
6
41
16
1.500
4052568235352
1492130 VZWF-B-L-M22C-G1-...
1492130
VZWF-B-L-M22C-G1-275-E-1P...
106
70
58
30
28
40
G1
120
96
96
42
7
M6
6
41
16
1.500
4052568235369
1492131 VZWF-L-M22C-G114-...
1492131
VZWF-L-M22C-G114-400-E-1P...
148
96
76
63
0
60
G11/4
205
173
140
59
17
M6
6
58
22
4.500
4052568235376
1492132 VZWF-L-M22C-G112-...
1492132
VZWF-L-M22C-G112-400-E-1P...
148
96
76
63
0
60
G11/2
205
173
140
59
17
M6
6
58
22
4.500
4052568235383
1492133 VZWF-L-M22C-G2-50...
1492133
VZWF-L-M22C-G2-500-E-1P4-...
159
112
76
63
60
60
G2
218
179
168
59
17
M6
6
70
25
6.500
4052568235390
1492134 VZWF-B-L-M22C-G14...
1492134
VZWF-B-L-M22C-G14-135-E-1...
94
44
58
30
21
25
G1/4
101
86
67
42
7
M4
4
27
12
1.000
4052568235406
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表