magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CRQH-(ASM) - 球阀驱动单元
Festo
产品
阀
气动和机械操作的过程和介质阀
球阀驱动单元
Powered by
CAD模型選擇
{festo/parts_cat/valves/mediapv/ball_vd/crqh_asmtab.prj},{NB=154077 CRQH-DR-3/4 - B---(asm)},{TNR=154077},{TYP=CRQH-DR-3/4 - B},{INFO=2005-06-30},{B=54.000},{B1=66.000},{B2=37.000},{D=12.000},{D1=20.000},{D2=20.000},{E1=1/8},{E1P=9.728},{KDRE1=8.566},{E2=G 3/4},{E2P=26.441},{KDRE2=24.117},{H=45.500},{H1=67.000},{H2=127.000},{H3=41.000},{H4=22.000},{H5=20.000},{H6=5.000},{L=138.000},{L1=80.000},{L2=16.300},{L3=80.000},{SW=35.000},{SW1=8.000},{PPATH=assembly/crqh_asmtpl.prj},{EOLDATE=30.06.2005}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2005年6月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
VZPR - 球阀驱动单元
Festo
30.08.2023
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B
[mm]
B1
[mm]
B2
[mm]
D
[mm]
D1
[mm]
D2
[mm]
E1
螺纹
[英寸]
E1P
[mm]
KDRE1
[mm]
E2
螺纹
[英寸]
E2P
[mm]
KDRE2
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
SW
扳手开口宽度
[mm]
SW1
扳手开口宽度
[mm]
154074 CRQH-DR-1/4 - B---...
154074
CRQH-DR-1/4 - B
50.000
66.000
37.000
12.000
20.000
8.000
1/8
9.728
8.566
G 1/4
13.157
11.445
33.000
67.000
124.000
41.000
22.000
20.000
5.000
138.000
50.000
10.000
80.000
24.000
8.000
154075 CRQH-DR-3/8 - B---...
154075
CRQH-DR-3/8 - B
50.000
66.000
37.000
12.000
20.000
12.600
1/8
9.728
8.566
G 3/8
16.662
14.950
34.000
67.000
124.000
41.000
22.000
20.000
5.000
138.000
60.000
11.400
80.000
24.000
8.000
154076 CRQH-DR-1/2 - B---...
154076
CRQH-DR-1/2 - B
50.000
66.000
37.000
12.000
20.000
16.000
1/8
9.728
8.566
G 1/2
20.955
18.631
35.500
67.000
124.000
41.000
22.000
20.000
5.000
138.000
75.000
15.000
80.000
29.000
8.000
154077 CRQH-DR-3/4 - B---...
154077
CRQH-DR-3/4 - B
54.000
66.000
37.000
12.000
20.000
20.000
1/8
9.728
8.566
G 3/4
26.441
24.117
45.500
67.000
127.000
41.000
22.000
20.000
5.000
138.000
80.000
16.300
80.000
35.000
8.000
154078 CRQH-DR-1 - B---(a...
154078
CRQH-DR-1 - B
60.000
80.500
44.000
12.000
20.000
25.000
1/4
13.157
11.445
G 1
33.249
30.291
49.500
83.000
151.000
42.000
21.000
20.000
4.500
152.000
90.000
19.100
80.000
41.000
8.000
154079 CRQH-DR-1 1/4 - B-...
154079
CRQH-DR-1 1/4 - B
72.000
80.500
44.000
12.000
20.000
32.000
1/4
13.157
11.445
G 1 1/4
41.910
38.952
63.000
83.000
156.000
42.000
21.000
20.000
4.500
152.000
110.000
21.400
80.000
50.000
8.000
154080 CRQH-DR-1 1/2 - B-...
154080
CRQH-DR-1 1/2 - B
81.000
91.000
48.000
18.000
27.000
38.000
1/4
13.157
11.445
G 1 1/2
47.803
44.845
69.000
100.000
182.000
46.000
23.000
20.000
4.500
202.000
120.000
21.400
80.000
58.000
14.000
154081 CRQH-DR-2 - B---(a...
154081
CRQH-DR-2 - B
99.000
91.000
48.000
18.000
27.000
50.800
1/4
13.157
11.445
G 2
59.614
56.656
85.000
100.000
191.000
46.000
23.000
20.000
4.500
202.000
140.000
25.700
80.000
73.000
14.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表