magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VZBA-GG - 球阀
Festo
产品
阀
气动和机械操作的过程和介质阀
型球阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/mediapv/ball/vzba_gg.prj},{NB=1686640 VZBA-1''-GG-63-T-22-F0405-V4V4T},{TNR=1686640},{TYP=VZBA-1''-GG-63-T-22-F0405-V4V4T},{VER=5},{VER2=1},{GEW=1''},{D1NDM=33.249},{DN=25},{D=25},{FL=F04 / F05},{D2=6},{D3=7},{D4=42},{D5=50},{SW1=41},{SW2=11},{B=60.5},{B1=8.350},{H1=52},{H2=10},{H3=11.500},{L11=90},{L2=19.0},{L3=100},{D6=35},{CNSMASSEXACT=1.2500},{D7=62.000},{GTIN=4052568244873}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
DN
ⁿ/ₐ
D
直径
[mm]
FL
ISO 5211
ⁿ/ₐ
D2
直径
[mm]
D3
直径
[mm]
D4
直径
[mm]
D5
直径
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
B
宽度
[mm]
H1
高度
[mm]
H2
高度
[mm]
H3
高度
[mm]
L1
长度
[mm]
L2
长度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1686625 VZBA-1/4''-GG-63-...
1686625
VZBA-1/4''-GG-63-T-22-F03...
Rp 1/4''
8
10
F03 / F04
6
6
36
42
19
9
47.2
40
9
8.500
65
14.5
0.6500
4052568108120
1686632 VZBA-3/8''-GG-63-...
1686632
VZBA-3/8''-GG-63-T-22-F03...
Rp 3/8''
10
12
F03 / F04
6
6
36
42
24
9
47.3
40
9
8.500
65
14.5
0.6500
4052568108137
1686636 VZBA-1/2''-GG-63-...
1686636
VZBA-1/2''-GG-63-T-22-F03...
Rp 1/2''
15
16
F03 / F04
6
6
36
42
29
9
49.0
40
9
8.500
75
16.0
0.6500
4052568108144
1686639 VZBA-3/4''-GG-63-...
1686639
VZBA-3/4''-GG-63-T-22-F03...
Rp 3/4''
20
20
F03 / F04
6
6
36
42
35
9
54.0
44
9
8.500
80
17.0
0.8500
4052568244866
1686640 VZBA-1''-GG-63-T-...
1686640
VZBA-1''-GG-63-T-22-F0405...
Rp 1''
25
25
F04 / F05
6
7
42
50
41
11
60.5
52
10
11.500
90
19.0
1.2500
4052568244873
1686641 VZBA-11/4''-GG-63...
1686641
VZBA-11/4''-GG-63-T-22-F0...
Rp 1 1/4''
32
32
F04 / F05
6
7
42
50
50
11
71.5
58
10
11.500
110
23.0
1.8500
4052568244880
1686643 VZBA-11/2''-GG-63...
1686643
VZBA-11/2''-GG-63-T-22-F0...
Rp 1 1/2''
40
38
F05 / F07
7
9
50
70
58
14
80.5
68
13
15.500
120
24.0
2.8000
4052568244897
1686646 VZBA-2''-GG-63-T-...
1686646
VZBA-2''-GG-63-T-22-F0507...
Rp 2''
50
50
F05 / F07
7
9
50
70
73
14
99.5
77
13
15.500
140
25.8
4.5500
4052568244903
1686648 VZBA-21/2''-GG-63...
1686648
VZBA-21/2''-GG-63-T-22-F0...
Rp 2 1/2''
65
65
F07 / F10
9
11
70
102
90
17
127.0
98
13
18.500
185
34.0
9.2000
4052568244910
1686651 VZBA-3''-GG-63-T-...
1686651
VZBA-3''-GG-63-T-22-F0710...
Rp 3''
80
80
F07 / F10
9
11
70
102
105
17
191.0
110
13
18.500
205
36.0
13.9500
4052568244927
1686654 VZBA-4''-GG-63-T-...
1686654
VZBA-4''-GG-63-T-22-F10-V...
Rp 4''
100
100
- / F10
0
11
0
102
135
22
222.0
138
16
23.500
240
38.0
22.3000
4052568244934
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表