magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VAPB NPT - 球阀
Festo
产品
阀
气动和机械操作的过程和介质阀
型球阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/mediapv/ball/vapb_npt.prj},{NB=552701 VAPB-3-NF-63-F07-2-CR},{TNR=552701},{TYP=VAPB-3-NF-63-F07-2-CR},{INFO=},{B1=0.000},{B2=0.000},{VER=1},{A=156.100},{B=17.000},{C=132.000},{D=70.000},{D1=70.000},{D2=8.500},{D3=8.500},{DN=76.000},{E=25.000},{G=9.000},{L=164.800},{RP=NPT 3\"},{RPNDM=3.500},{RPNDR=87.884},{RPKDR=84.926},{BZE=20.600},{SW=91.000},{T=17.000},{PN=63},{CNSMASSEXACT=3.100},{VERS=1.000},{D100=0.000},{D101NDM=73.025},{D102=0.000},{D103=0.000},{D104=0.000},{D105=0.000},{D106=0.000},{H1=0.000},{H2=0.000},{H3=0.000},{L100=0.000},{L11=0.000},{L2=0.000},{SW1=0.000},{SW2=0.000},{VER2=0.000},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
DN
[mm]
E
[mm]
G
[mm]
L
[mm]
RP
螺纹
ⁿ/ₐ
SW
扳手开口宽度
[mm]
T
[mm]
PN
Pressure stage
[bar]
CNSMASSEXACT
重量
[kg]
552564 VAPB-1/4-NF-63-F03...
552564
VAPB-1/4-NF-63-F03-2-CR
68.300
9.000
32.000
36.000
36.000
5.500
5.500
11.600
12.000
5.000
51.000
NPT1/4"
24.000
7.000
63
0.500
552565 VAPB-3/8-NF-63-F03...
552565
VAPB-3/8-NF-63-F0304-2-CR
68.300
9.000
32.000
36.000
42.000
5.500
5.500
12.700
15.000
5.000
51.000
NPT3/8"
24.000
7.000
63
0.500
552566 VAPB-1/2-NF-63-F03...
552566
VAPB-1/2-NF-63-F0304-2-CR
71.000
9.000
37.000
36.000
42.000
5.500
5.500
15.000
12.500
5.000
63.000
NPT1/2"
27.000
7.500
63
0.400
552567 VAPB-3/4-NF-63-F04...
552567
VAPB-3/4-NF-63-F0405-2-CR
73.800
11.000
45.000
42.000
50.000
5.500
6.500
20.000
12.500
6.000
65.500
NPT3/4"
33.000
12.100
63
0.500
552568 VAPB-1-NF-63-F0405...
552568
VAPB-1-NF-63-F0405-2-CR
77.800
11.000
52.000
42.000
50.000
5.500
6.500
25.000
14.500
6.000
75.200
NPT1"
40.000
12.100
63
0.800
552569 VAPB-1 1/4-NF-63-F...
552569
VAPB-1 1/4-NF-63-F0405-2-...
88.000
11.000
63.000
42.000
50.000
5.500
6.500
31.800
14.500
6.000
87.300
NPT1 1/4"
50.000
11.000
63
1.300
552570 VAPB-1 1/2-NF-63-F...
552570
VAPB-1 1/2-NF-63-F0405-2-...
92.000
11.000
75.000
42.000
50.000
5.500
6.500
38.000
16.500
6.000
95.000
NPT1 1/2"
57.000
12.000
63
1.900
552571 VAPB-2-NF-63-F0507...
552571
VAPB-2-NF-63-F0507-2-CR
103.000
14.000
95.000
50.000
70.000
6.500
8.500
50.800
17.500
6.000
111.300
NPT2"
70.000
15.500
63
3.100
552700 VAPB-2 1/2-NF-63-F...
552700
VAPB-2 1/2-NF-63-F07-2-CR
147.300
17.000
113.000
70.000
70.000
8.500
8.500
65.000
25.000
9.000
149.500
NPT2 1/2"
86.000
17.000
63
3.100
552701 VAPB-3-NF-63-F07-2...
552701
VAPB-3-NF-63-F07-2-CR
156.100
17.000
132.000
70.000
70.000
8.500
8.500
76.000
25.000
9.000
164.800
NPT 3"
91.000
17.000
63
3.100
552572 VAPB-1/4-NF-63-F03...
552572
VAPB-1/4-NF-63-F0304-3-CR
40.000
9.000
50.000
36.000
42.000
5.500
5.500
10.000
14.000
9.000
65.000
NPT1/4"
19.000
9.000
63
0.200
552573 VAPB-3/8-NF-63-F03...
552573
VAPB-3/8-NF-63-F0304-3-CR
40.000
9.000
50.000
36.000
42.000
5.500
5.500
12.000
14.000
9.000
65.000
NPT3/8"
24.000
9.000
63
0.200
552574 VAPB-1/2-NF-63-F03...
552574
VAPB-1/2-NF-63-F0304-3-CR
40.000
9.000
50.000
36.000
42.000
5.500
5.500
16.000
18.000
9.000
75.000
NPT1/2"
29.000
9.000
63
0.700
552575 VAPB-3/4-NF-63-F03...
552575
VAPB-3/4-NF-63-F0304-3-CR
44.000
9.000
55.000
36.000
42.000
5.500
5.500
20.000
16.000
9.000
80.000
NPT3/4"
35.000
9.000
63
0.800
552576 VAPB-1-NF-63-F0405...
552576
VAPB-1-NF-63-F0405-3-CR
52.000
11.000
65.000
42.000
50.000
5.500
6.500
25.000
18.000
10.000
90.000
NPT1"
41.000
12.000
63
1.200
552577 VAPB-1 1/4-NF-63-F...
552577
VAPB-1 1/4-NF-63-F0405-3-...
58.000
11.000
75.000
42.000
50.000
5.500
6.500
32.000
21.000
10.000
110.000
NPT1 1/4"
50.000
12.000
63
1.900
552578 VAPB-1 1/2-NF-63-F...
552578
VAPB-1 1/2-NF-63-F0507-3-...
68.000
14.000
85.000
50.000
70.000
6.500
9.000
40.000
21.000
13.000
120.000
NPT1 1/2"
58.000
14.000
63
2.800
552579 VAPB-2-NF-63-F0507...
552579
VAPB-2-NF-63-F0507-3-CR
77.000
14.000
100.000
50.000
70.000
6.500
9.000
50.000
23.000
13.000
140.000
NPT2"
73.000
14.000
63
4.500
552580 VAPB-2 1/2-NF-63-F...
552580
VAPB-2 1/2-NF-63-F0710-3-...
98.000
17.000
130.000
70.000
102.000
9.000
11.000
65.000
36.000
13.000
185.000
NPT2 1/2"
89.000
19.000
63
9.200
552581 VAPB-3-NF-63-F0710...
552581
VAPB-3-NF-63-F0710-3-CR
110.000
17.000
190.000
70.000
102.000
9.000
11.000
80.000
40.000
13.000
205.000
NPT 3"
104.000
19.000
63
13.900
552702 VAPB-4-NF-63-F10-3...
552702
VAPB-4-NF-63-F10-3-CR
138.000
22.000
250.000
102.000
102.000
11.000
11.000
100.000
40.000
16.000
240.000
NPT 4"
133.500
19.000
63
22.300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表