magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
JD - 气控阀
Festo
产品
阀
电动和气动驱动的方向控制阀
标准方向控制阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/el_pneu/std_dircontrol/jd.prj},{NB=151008 JD-5/2-D-1-C},{TNR=151008},{TYP=JD-5/2-D-1-C},{INFO=},{VERS=4.100},{NDR=5.000},{KDR=4.019},{B1=42.000},{B2=28.000},{B3=6.000},{D1=M 5},{H3=38.000},{H4=9.000},{H5=46.500},{L1=74.000},{L2=87.600},{L3=43.800},{L4=36.000},{L5=18.000},{EOLDATE=},{CNSMASSEXACT=0.290},{GTIN=4052568116552}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
D1
螺纹
ⁿ/ₐ
H3
[mm]
H4
[mm]
H5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
4901 JD-5-PK-3
4901
JD-5-PK-3
0.000
0.000
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.130
4052568110635
161063 JD-5/2-D-01
161063
JD-5/2-D-01
26.200
19.000
0.000
M 4
35.000
7.000
42.000
0.000
110.000
55.000
0.000
0.000
0.230
161084 JD-5/2-D-02
161084
JD-5/2-D-02
18.000
12.500
0.000
M 3
34.000
5.000
39.000
0.000
85.000
42.500
0.000
0.000
0.110
151008 JD-5/2-D-1-C
151008
JD-5/2-D-1-C
42.000
28.000
6.000
M 5
38.000
9.000
46.500
74.000
87.600
43.800
36.000
18.000
0.290
4052568116552
536016 JD-5/2-D-1-C-EX
536016
JD-5/2-D-1-C-EX
42.000
28.000
6.000
M 5
38.000
9.000
46.500
74.000
87.600
43.800
36.000
18.000
0.290
4052568170455
151847 JD-5/2-D-2-C
151847
JD-5/2-D-2-C
54.000
38.000
9.000
M 6
48.000
9.500
56.500
91.800
123.400
61.700
48.000
24.000
0.550
4052568117177
536017 JD-5/2-D-2-C-EX
536017
JD-5/2-D-2-C-EX
54.000
38.000
9.000
M 6
48.000
9.500
56.500
91.800
123.400
61.700
48.000
24.000
0.550
4052568170462
151866 JD-5/2-D-3-C
151866
JD-5/2-D-3-C
65.000
48.000
12.000
M 8
55.000
12.000
63.500
112.400
145.400
72.700
64.000
32.000
0.810
4052568117290
536018 JD-5/2-D-3-C-EX
536018
JD-5/2-D-3-C-EX
65.000
48.000
12.000
M 8
55.000
12.000
63.500
112.400
145.400
72.700
64.000
32.000
0.810
4052568170479
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表