magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
PAN-V0 - 塑料气管
Festo
产品
气动连接系统
气管
标准外径的气管
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/tubing/outside/pan_v0.prj},{NB=525471 PAN-V0-8X1-GN---(50)},{TNR=525471},{TYP=PAN-V0-8X1-GN},{INFO=},{DA=10.000},{D1=8.000},{D2=6.000},{X=18.000},{LEN=50.000},{XLEN=50},{GEW=0.065},{MASSBASIC=0.06500},{COLOR=0.00,0.77,0.00,0.00},{EOLDATE=},{GTIN=4052568046255}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DA
气管外径
[mm]
D1
气管外径
[mm]
D2
Tube inner diameter
[mm]
X
[mm]
LEN
包装单位
[m]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
552439 PAN-V0-4X0,75-BL
552439
PAN-V0-4X0,75-BL
6.000
4.000
2.600
15.000
20.000
0.670
132899 PAN-V0-4X0,75-BL
132899
PAN-V0-4X0,75-BL
6.000
4.000
2.500
15.000
50.000
1.675
4052568028497
160550 PAN-V0-6X1-SW
160550
PAN-V0-6X1-SW
8.000
6.000
4.000
17.000
50.000
2.450
4052568035945
525466 PAN-V0-6X1-BL-20
525466
PAN-V0-6X1-BL-20
8.000
6.000
4.000
17.000
20.000
0.980
4052568046200
132905 PAN-V0-6X1-BL
132905
PAN-V0-6X1-BL
8.000
6.000
4.000
17.000
50.000
2.450
4052568259211
525486 PAN-V0-6X1-BR
525486
PAN-V0-6X1-BR
8.000
6.000
4.000
17.000
20.000
0.980
4052568046408
525482 PAN-V0-6X1-GE
525482
PAN-V0-6X1-GE
8.000
6.000
4.000
17.000
50.000
2.450
4052568046361
525470 PAN-V0-6X1-GN
525470
PAN-V0-6X1-GN
8.000
6.000
4.000
17.000
50.000
2.450
4052568046248
525474 PAN-V0-6X1-RT
525474
PAN-V0-6X1-RT
8.000
6.000
4.000
17.000
50.000
2.450
4052568046286
525478 PAN-V0-6X1-WS
525478
PAN-V0-6X1-WS
8.000
6.000
4.000
17.000
50.000
2.450
4052568046323
160551 PAN-V0-8X1-SW
160551
PAN-V0-8X1-SW
10.000
8.000
6.000
18.000
50.000
3.250
4052568035952
525467 PAN-V0-8X1-BL-20
525467
PAN-V0-8X1-BL-20
10.000
8.000
6.000
18.000
20.000
1.300
4052568046217
132906 PAN-V0-8X1-BL
132906
PAN-V0-8X1-BL
10.000
8.000
6.000
18.000
50.000
3.250
4052568259228
525487 PAN-V0-8X1-BR-20
525487
PAN-V0-8X1-BR-20
10.000
8.000
6.000
18.000
20.000
1.300
4052568046415
525483 PAN-V0-8X1-GE
525483
PAN-V0-8X1-GE
10.000
8.000
6.000
18.000
50.000
3.250
4052568046378
525471 PAN-V0-8X1-GN
525471
PAN-V0-8X1-GN
10.000
8.000
6.000
18.000
50.000
3.250
4052568046255
525475 PAN-V0-8X1-RT
525475
PAN-V0-8X1-RT
10.000
8.000
6.000
18.000
50.000
3.250
4052568046293
525479 PAN-V0-8X1-WS
525479
PAN-V0-8X1-WS
10.000
8.000
6.000
18.000
50.000
3.250
4052568046330
160552 PAN-V0-10X1,25-SW
160552
PAN-V0-10X1,25-SW
12.000
10.000
7.500
20.000
50.000
4.400
4052568035969
525468 PAN-V0-10X1,25-BL-...
525468
PAN-V0-10X1,25-BL-20
12.000
10.000
7.500
20.000
20.000
1.760
4052568046224
132907 PAN-V0-10X1,25-BL
132907
PAN-V0-10X1,25-BL
12.000
10.000
7.500
20.000
50.000
4.400
4052568259235
525488 PAN-V0-10X1,25-BR-...
525488
PAN-V0-10X1,25-BR-20
12.000
10.000
7.500
20.000
20.000
1.760
4052568046422
525484 PAN-V0-10X1,25-GE
525484
PAN-V0-10X1,25-GE
12.000
10.000
7.500
20.000
50.000
4.400
4052568046385
525472 PAN-V0-10X1,25-GN
525472
PAN-V0-10X1,25-GN
12.000
10.000
7.500
20.000
50.000
4.400
4052568046262
525476 PAN-V0-10X1,25-RT
525476
PAN-V0-10X1,25-RT
12.000
10.000
7.500
20.000
50.000
4.400
4052568046309
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表