magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CQT - T形快插接头
Festo
产品
气动连接系统
快插式接头用于管的
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/push_fit/cqt.prj},{NB=177689 CQT-18},{TNR=177689},{TYP=CQT-18},{A=88.200},{B=44.100},{D1=18.000},{D2=18.000},{E=30.500},{P1=31.100},{P2=31.100},{CNSMASSEXACT=0.0460},{NENN=16.000},{NENN2=16.000},{D01=21.000},{D02=22.900},{D03=28.500},{D04=28.300},{D05=28.900},{D06=20.070},{L01=19.950},{L02=9.200},{L03=8.500},{L04=1.000},{L05=2.450},{L06=2.250},{L07=12.550},{L08=10.000},{Z=25.300},{Z2=25.300},{E2=30.500},{L11=0.000},{L12=0.000},{L13=0.000},{L14=0.000},{L15=0.000},{L16=0.000},{L17=0.000},{D11=0.000},{D12=0.000},{D13=0.000},{D14=0.000},{D15=0.000},{V=2},{GTIN=4052568038380}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
A
[mm]
B
[mm]
D1
[mm]
D2
[mm]
P1
[mm]
P2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
177687 CQT-12
177687
CQT-12
64.400
32.200
12.000
12.000
23.000
23.000
0.0260
4052568038366
177688 CQT-15
177688
CQT-15
74.400
37.200
15.000
15.000
26.800
26.800
0.0300
4052568038373
177689 CQT-18
177689
CQT-18
88.200
44.100
18.000
18.000
31.100
31.100
0.0460
4052568038380
177690 CQT-22
177690
CQT-22
96.600
48.300
22.000
22.000
35.500
35.500
0.0660
4052568038397
194588 CQT-28
194588
CQT-28
121.000
61.400
28.000
28.000
49.200
49.200
0.1520
4052568080600
177699 CQT-18-15
177699
CQT-18-15
84.500
37.900
18.000
15.000
31.100
27.500
0.0420
4052568038489
177700 CQT-22-15
177700
CQT-22-15
89.600
41.600
22.000
15.000
35.600
28.500
0.0560
4052568038496
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表