magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CQL - L型快插接头
Festo
产品
气动连接系统
快插式接头用于管的
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/push_fit/cql.prj},{NB=177692 CQL-15},{TNR=177692},{TYP=CQL-15},{A=37.200},{D1=15.000},{E=27.500},{P1=26.800},{NENN=12.000},{CNSMASSEXACT=0.0200},{L1=9.100},{L2=7.000},{L01=15.800},{L02=8.000},{L03=7.800},{L04=0.500},{L05=2.200},{L06=2.000},{L07=8.600},{L08=0.000},{Z=22.800},{D01=18.950},{D02=24.250},{D03=24.500},{D04=25.300},{D05=16.800},{D06=0.000},{V=2},{GTIN=4052568038410}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
A
[mm]
D1
[mm]
E
[mm]
P1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
177691 CQL-12
177691
CQL-12
32.200
12.000
25.000
23.000
0.0160
4052568038403
177692 CQL-15
177692
CQL-15
37.200
15.000
27.500
26.800
0.0200
4052568038410
177693 CQL-18
177693
CQL-18
44.100
18.000
30.500
31.100
0.0320
4052568038427
177694 CQL-22
177694
CQL-22
48.300
22.000
33.000
35.500
0.0460
4052568038434
194587 CQL-28
194587
CQL-28
61.400
28.000
44.000
49.200
0.1060
4052568044510
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表