magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
SCM - 穿板式接头
Festo
产品
气动连接系统
接头
螺纹管接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/threaded/scm_asmtab.prj},{NB=9970 SCM-1/8},{TNR=9970},{TYP=SCM-1/8},{INFO=2019-03-31},{D1=G1/8},{D5=M14x1.5},{B=5.000},{B1=5.000},{L1=20.000},{SW=17.000},{CNSMASSEXACT=0.0100},{DN1=9.728},{DN5=14.000},{P=1.500},{SCHL=M14X1.5-5-17},{PPATH=assemblies/scm_asmtpl.prj},{EOLDATE=31.03.2019},{GTIN=4052568020958}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2019年3月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
NPFC-H - 穿板式接头
Festo
26.09.2023
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
D5
螺纹
ⁿ/ₐ
B
[mm]
B1
[mm]
L1
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
9969 SCM-M5
9969
SCM-M5
M5
M10x1
4.000
3.500
15.500
13.000
0.0050
4052568020941
9970 SCM-1/8
9970
SCM-1/8
G1/8
M14x1.5
5.000
5.000
20.000
17.000
0.0100
4052568020958
9971 SCM-1/4
9971
SCM-1/4
G1/4
M20x1.5
5.000
7.000
22.000
24.000
0.0280
4052568020965
9972 SCM-3/8
9972
SCM-3/8
G3/8
M24x1.5
8.000
8.500
26.500
27.000
0.0340
4052568020972
9973 SCM-1/2
9973
SCM-1/2
G1/2
M30x1.5
8.000
10.500
28.500
36.000
0.0780
4052568020989
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表