magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPFC-X - 螺纹管接头
Festo
产品
气动连接系统
接头
螺纹管接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/threaded/npfc_x.prj},{NB=8030263 NPFC-X-4G38-F},{TNR=8030263},{TYP=NPFC-X-4G38-F},{VERS=12},{D=11.0},{D1=0.000},{D2=0.0},{D4=15.000},{T=G3/8},{TC=16.662},{T1=0},{T1C=0.000},{T2=0},{T2C=0.000},{A=10.5},{A1=0.0},{A2=0.0},{B=56.00},{E=0.00},{L=0.0},{P=20.5},{SW=17},{CNSMASSEXACT=0.1001},{VERS2=3},{GTIN=4052568063658}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
D4
[mm]
T
螺纹
ⁿ/ₐ
T1
螺纹
ⁿ/ₐ
T2
螺纹
ⁿ/ₐ
A
[mm]
A1
[mm]
A2
[mm]
B
[mm]
E
[mm]
L
[mm]
P
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8030262 NPFC-X-4G14-F
8030262
NPFC-X-4G14-F
8.0
0.000
0.0
12.000
G1/4
0
0
9.5
0.0
0.0
50.00
0.00
0.0
16.5
13
0.0637
4052568063641
8030263 NPFC-X-4G38-F
8030263
NPFC-X-4G38-F
11.0
0.000
0.0
15.000
G3/8
0
0
10.5
0.0
0.0
56.00
0.00
0.0
20.5
17
0.1001
4052568063658
8030264 NPFC-X-4G12-F
8030264
NPFC-X-4G12-F
15.0
0.000
0.0
19.300
G1/2
0
0
13.0
0.0
0.0
64.00
0.00
0.0
25.5
20
0.1641
4052568063665
8030265 NPFC-X-R14-3G14-M...
8030265
NPFC-X-R14-3G14-MFFF
0.0
8.000
8.0
12.000
0
G1/4
R1/4
0.0
8.0
12.5
50.00
48.50
23.5
16.5
13
0.0596
4052568063672
8030266 NPFC-X-R12-3G12-M...
8030266
NPFC-X-R12-3G12-MFFF
0.0
15.000
15.0
19.300
0
G1/2
R1/2
0.0
14.0
14.0
64.00
61.00
29.0
25.5
20
0.1467
4052568063689
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表