magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPFC-E - 扩展
Festo
产品
气动连接系统
接头
螺纹管接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/threaded/npfc_e.prj},{NB=8030302 NPFC-E2-2G18-FM},{TNR=8030302},{TYP=NPFC-E2-2G18-FM},{VERS=19},{D1=5.500},{D2=13.0},{T1=G1/8},{T1C=9.728},{T2=G1/8},{T2C=9.728},{A1=6.0},{A2=7.5},{B=32.00},{SW=14},{CNSMASSEXACT=0.02140},{VERS2=3},{GTIN=4052568064044}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
[mm]
D2
[mm]
T1
螺纹
ⁿ/ₐ
T2
螺纹
ⁿ/ₐ
A1
[mm]
A2
[mm]
B
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8030298 NPFC-E1-2G18-FM
8030298
NPFC-E1-2G18-FM
5.500
13.0
G1/8
G1/8
6.0
7.5
22.00
14
0.01490
4052568064006
8030299 NPFC-E1-2G14-FM
8030299
NPFC-E1-2G14-FM
8.000
16.5
G1/4
G1/4
8.0
9.5
28.00
17
0.02540
4052568064013
8030300 NPFC-E1-2G38-FM
8030300
NPFC-E1-2G38-FM
11.000
21.5
G3/8
G3/8
9.0
10.0
32.00
22
0.04756
4052568064020
8030301 NPFC-E1-2G12-FM
8030301
NPFC-E1-2G12-FM
15.000
25.0
G1/2
G1/2
10.0
11.0
35.00
26
0.05980
4052568064037
8030302 NPFC-E2-2G18-FM
8030302
NPFC-E2-2G18-FM
5.500
13.0
G1/8
G1/8
6.0
7.5
32.00
14
0.02140
4052568064044
8030303 NPFC-E2-2G14-FM
8030303
NPFC-E2-2G14-FM
8.000
16.5
G1/4
G1/4
8.0
9.5
35.00
17
0.03176
4052568064051
8030304 NPFC-E3-2G18-FM
8030304
NPFC-E3-2G18-FM
5.500
13.0
G1/8
G1/8
6.0
7.5
42.00
14
0.02720
4052568064068
8030305 NPFC-E3-2G14-FM
8030305
NPFC-E3-2G14-FM
8.000
16.5
G1/4
G1/4
8.0
9.5
51.00
17
0.04710
4052568064075
8030306 NPFC-E4-2G18-FM
8030306
NPFC-E4-2G18-FM
5.500
13.0
G1/8
G1/8
6.0
7.5
51.00
14
0.03310
4052568064082
8069218 NPFC-E1-2M5-FM
8069218
NPFC-E1-2M5-FM
2.700
6.8
M5
M5
4.0
5.5
18.50
7
0.00410
4052568297565
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表