magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LJK - L型接头
Festo
产品
气动连接系统
接头
螺纹管接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/threaded/ljk.prj},{NB=4947 LJK-3/8},{TNR=4947},{TYP=LJK-3/8},{B=6.700},{C=25.000},{D=G 3/8},{H=0.000},{H1=0.000},{H2=0.000},{L=41.300},{L1=36.500},{L2=14.300},{L3=24.000},{SW=22.000},{NW=8.000},{FORM=1},{GA=16.662},{GB=14.950},{GC=14.950},{D2=23.000},{D3=24.500},{L5=6.000},{VER=3.000},{R1=0.700},{D1R=16.800},{D2R=22.150},{BR=2.200},{CNSMASSEXACT=0.000},{GTIN=4052568019242}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
H
[mm]
H1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
4945 LJK-1/8
4945
LJK-1/8
4.700
16.000
G 1/8
0.000
0.000
27.100
23.500
9.200
15.500
13.000
0.000
4052568019228
4946 LJK-1/4
4946
LJK-1/4
5.700
20.000
G 1/4
0.000
0.000
34.300
31.000
11.800
21.000
17.000
0.000
4052568019235
4947 LJK-3/8
4947
LJK-3/8
6.700
25.000
G 3/8
0.000
0.000
41.300
36.500
14.300
24.000
22.000
0.000
4052568019242
4948 LJK-1/2
4948
LJK-1/2
7.500
30.000
G 1/2
0.000
0.000
46.600
44.000
17.050
29.000
27.000
0.000
4052568008567
151783 LJK-M5-I/I
151783
LJK-M5-I/I
10.000
0.000
M 5
20.250
3.750
17.500
12.500
0.000
0.000
8.000
0.020
4052568030810
151784 LJK-1/8-I/I
151784
LJK-1/8-I/I
16.000
0.000
G 1/8
30.000
5.000
28.000
20.000
0.000
0.000
13.000
0.025
4052568030827
151785 LJK-1/4-I/I
151785
LJK-1/4-I/I
20.000
0.000
G 1/4
39.000
8.000
36.000
26.500
0.000
0.000
17.000
0.050
4052568030834
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表