magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
ESK - 双螺纹接头
Festo
产品
气动连接系统
接头
螺纹管接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/threaded/esk.prj},{NB=534153 ESK-1/4-1/2},{TNR=534153},{TYP=ESK-1/4-1/2},{D1=R1/4},{D1BZE=5.755},{D1MAJ=13.1570},{D1MIN=10.9969},{D1NG=10.206},{D2=R1/2},{D2BZE=8.128},{D2MAJ=20.9550},{D2MIN=17.8127},{D2NG=13.556},{L1=40.500},{L2=16.000},{L3=12.000},{SW1=27.000},{SW2=6.000},{SW3=12.000},{MS4=-},{VERS=1},{GTIN=4052568048525}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气接口 1
ⁿ/ₐ
D2
气接口 2
ⁿ/ₐ
L1
长度
[mm]
L2
长度
[mm]
L3
长度
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
SW3
扳手开口宽度
[mm]
GTIN
ⁿ/ₐ
151520 ESK-1/8-1/8
151520
ESK-1/8-1/8
R1/8
R1/8
27.000
9.000
8.500
15.000
5.000
5.000
4052568010713
534151 ESK-1/8-1/4
534151
ESK-1/8-1/4
R1/8
R1/4
30.600
12.000
9.500
19.000
5.000
6.000
4052568048501
534155 ESK-1/8-3/8
534155
ESK-1/8-3/8
R1/8
R3/8
34.500
13.000
10.000
22.000
5.000
8.000
4052568048549
151521 ESK-1/4-1/4
151521
ESK-1/4-1/4
R1/4
R1/4
34.000
12.000
9.500
19.000
6.000
6.000
4052568030681
534152 ESK-1/4-3/8
534152
ESK-1/4-3/8
R1/4
R3/8
36.000
13.000
10.000
22.000
6.000
8.000
4052568048518
534153 ESK-1/4-1/2
534153
ESK-1/4-1/2
R1/4
R1/2
40.500
16.000
12.000
27.000
6.000
12.000
4052568048525
151522 ESK-3/8-3/8
151522
ESK-3/8-3/8
R3/8
R3/8
36.000
13.000
10.000
22.000
8.000
8.000
4052568030698
534154 ESK-3/8-1/2
534154
ESK-3/8-1/2
R3/8
R1/2
44.000
16.000
12.000
27.000
8.000
12.000
4052568048532
151523 ESK-1/2-1/2
151523
ESK-1/2-1/2
R1/2
R1/2
44.000
16.000
12.000
27.000
12.000
12.000
4052568030704
685714 ESK-1/2-1/2MS
685714
ESK-1/2-1/2MS
R1/2
R1/2
44.000
16.000
12.000
27.000
12.000
12.000
685717 ESK-1/4-1/2-NPT
685717
ESK-1/4-1/2-NPT
R1/4
NPT 1/2
40.500
16.000
12.000
27.000
6.000
12.000
685721 ESK-1/4-1/4-NPT
685721
ESK-1/4-1/4-NPT
R1/4
NPT 1/4
34.000
12.000
9.500
19.000
6.000
6.000
685711 ESK-1/4-1/4
685711
ESK-1/4-1/4
R1/4
R1/4
34.000
12.000
9.500
19.000
6.000
6.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表