magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
D - 变径接头
Festo
产品
气动连接系统
接头
螺纹管接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/threaded/d_asmtab.prj},{NB=183586 D-1/4I-3/8A-AL},{TNR=183586},{TYP=D-1/4I-3/8A-AL},{INFO=2019-03-31},{D1=G1/4},{D1N=13.1570},{D1K=11.4450},{D2=G3/8},{D2N=16.6620},{D2K=14.9500},{L1=14.000},{L2=6.800},{SW=19.000},{T1=15.500},{VERS=1},{D1G=1},{D2G=1},{B=2.200},{D2DICHTR=22.150},{PPATH=assemblie/d_asmtpl.prj},{EOLDATE=31.03.2019},{GTIN=4052568038991}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2019年3月31日.
Alternative part(s)
Should a replacement part be used?
8030310 NPFC-R-G38-G14-MF
Festo
22.08.2023
8142596 NPFC-RS-G38-G14-MF
Festo
22.08.2023
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L1
[mm]
L2
[mm]
SW
扳手开口宽度
[mm]
GTIN
ⁿ/ₐ
30980 D-M3I-M5A-S9
30980
D-M3I-M5A-S9
M3
M5
6.300
3.800
7.000
4052568022891
161359 D-M5I-M7A-ISK
161359
D-M5I-M7A-ISK
M5
M7
13.500
5.300
3.000
4052568036157
3842 D-M5I-1/8A
3842
D-M5I-1/8A
M5
G1/8
9.500
4.900
13.000
4052568018610
534208 D-M5I-1/8A-100
534208
D-M5I-1/8A-100
M5
G1/8
9.500
4.900
13.000
4052568048594
197632 D-M5I-1/4A
197632
D-M5I-1/4A
M5
G1/4
12.000
5.800
17.000
4052568045531
534144 D-M7I-1/8A
534144
D-M7I-1/8A
M7
G1/8
9.500
4.900
13.000
4052568048433
3577 D-1/8I-1/4A
3577
D-1/8I-1/4A
G1/8
G1/4
12.000
5.800
17.000
4052568008383
534209 D-1/8I-1/4A-100
534209
D-1/8I-1/4A-100
G1/8
G1/4
12.000
5.800
17.000
4052568048600
183585 D-1/8I-1/4A-AL
183585
D-1/8I-1/4A-AL
G1/8
G1/4
12.000
5.800
17.000
4052568038984
7865 D-1/8I-1/4A-NPT
7865
D-1/8I-1/4A-NPT
NPT 1/8
NPT 1/4
12.000
5.800
17.000
4052568303303
534147 D-1/8I-3/8A
534147
D-1/8I-3/8A
G1/8
G3/8
14.000
6.800
19.000
4052568048464
3581 D-1/4I-3/8A
3581
D-1/4I-3/8A
G1/4
G3/8
14.000
6.800
19.000
4052568008406
183586 D-1/4I-3/8A-AL
183586
D-1/4I-3/8A-AL
G1/4
G3/8
14.000
6.800
19.000
4052568038991
534210 D-1/4I-3/8A-50
534210
D-1/4I-3/8A-50
G1/4
G3/8
14.000
6.800
19.000
4052568048617
197633 D-1/4I-1/2A
197633
D-1/4I-1/2A
G1/4
G1/2
15.500
8.150
24.000
4052568015442
534145 D-1/4I-3/4A
534145
D-1/4I-3/4A
G1/4
G3/4
20.400
9.050
32.000
4052568048440
3585 D-3/8I-1/2A
3585
D-3/8I-1/2A
G3/8
G1/2
15.500
8.150
24.000
4052568018405
534211 D-3/8I-1/2A-20
534211
D-3/8I-1/2A-20
G3/8
G1/2
15.500
8.150
24.000
4052568048624
183587 D-3/8I-1/2A-AL
183587
D-3/8I-1/2A-AL
G3/8
G1/2
15.500
8.150
24.000
4052568039004
534146 D-3/8I-3/4A
534146
D-3/8I-3/4A
G3/8
G3/4
20.400
9.050
32.000
4052568048457
3588 D-1/2I-3/4A
3588
D-1/2I-3/4A
G1/2
G3/4
20.400
9.050
32.000
4052568018436
183588 D-1/2I-3/4A-AL
183588
D-1/2I-3/4A-AL
G1/2
G3/4
20.400
9.050
32.000
4052568039011
197634 D-1/2I-1A
197634
D-1/2I-1A
G1/2
G1
21.000
11.000
36.000
4052568045548
1131649 D-1/2I-1A-NPT
1131649
D-1/2I-1A-NPT
NPT 1/2
NPT 1
21.000
11.000
40.000
9168 D-3/4I-1A
9168
D-3/4I-1A
G3/4
G1
21.000
11.000
36.000
4052568020378
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表