magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
B-NPT (USA) - 空位堵头
Festo
产品
气动连接系统
接头
螺纹管接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/threaded/b_npt.prj},{NB=174169 B-3/8-NPT},{TNR=174169},{TYP=B-3/8-NPT},{VERS=0.000},{D1=3/8-NPT},{BZE=6.096},{D1M=17.1450},{DMIN=14.4163},{NG=10.358},{D2=5/16\"},{D2M=7.938},{D3=25/64\"},{D3M=9.922},{T1=1/4\"},{T1M=6.300},{T2=9/32\"},{T2M=7.000},{H=3/8\"},{HM=10.000},{SW=HEX 5/16\"},{SWM=7.938},{CNSMASSEXACT=0.0100},{GTIN=4052568316143}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
[英寸]
BZE
[mm]
DMIN
[mm]
NG
[mm]
D2
[英寸]
D3
[英寸]
T1
[英寸]
T2
[英寸]
H
[英寸]
SW
[英寸]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
173985 B-1/8-NPT
173985
B-1/8-NPT
1/8-NPT
4.102
8.4606
6.703
11/64"
1/4"
5/32"
11/64"
17/64"
HEX 3/16"
0.0020
4052568316082
174165 B-1/4-NPT
174165
B-1/4-NPT
1/4-NPT
5.755
10.9969
10.206
1/4"
5/16"
5/32"
11/64"
5/32"
HEX 1/4"
0.0000
4052568316136
174169 B-3/8-NPT
174169
B-3/8-NPT
3/8-NPT
6.096
14.4163
10.358
5/16"
25/64"
1/4"
9/32"
3/8"
HEX 5/16"
0.0100
4052568316143
31785 B-1/2-NPT
31785
B-1/2-NPT
1/2-NPT
8.128
17.8127
13.556
3/8"
29/64"
3/8"
25/64"
9/16"
HEX 3/8"
0.0253
4052568305253
31786 B-3/4-NPT
31786
B-3/4-NPT
3/4-NPT
8.611
23.1277
13.661
9/16"
21/32"
0.380"
0.406"
5/8"
HEX 9/16"
0.0385
4052568305260
31787 B-1-NPT
31787
B-1-NPT
1-NPT
10.160
29.0591
17.343
5/8"
23/32"
0.417"
0.445"
3/4"
HEX 5/8"
0.0850
4052568305277
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表