magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSY-G - Y型快插接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/qsy_g.prj},{NB=186183 QSY-G1/4-8},{TNR=186183},{TYP=QSY-G1/4-8},{D1=G1/4-A},{NENN=6.200},{D2=8.000},{D5=14.500},{H1=14.500},{L1=46.000},{L2=4.800},{L4=18.100},{L5=1.900},{SW=17.000},{T=18.100},{CNSMASSEXACT=0.0280},{D1N=13.157},{K1=17.000},{Z=13.800},{D11=14.500},{L14=5.600},{L15=7.400},{GTIN=4052568039875}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
直径
[mm]
D5
[mm]
H1
[mm]
L1
[mm]
L2
[mm]
L4
[mm]
L5
[mm]
SW
扳手开口宽度
[mm]
T
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
186179 QSY-G1/8-4
186179
QSY-G1/8-4
G1/8-A
3.100
4.000
10.000
10.300
37.500
4.200
14.900
1.900
13.000
14.900
0.0150
4052568039837
186180 QSY-G1/8-6
186180
QSY-G1/8-6
G1/8-A
4.200
6.000
12.500
12.500
40.400
4.200
17.000
1.900
13.000
17.000
0.0170
4052568039844
186181 QSY-G1/4-6
186181
QSY-G1/4-6
G1/4-A
4.800
6.000
12.500
12.500
45.000
4.800
17.000
1.900
17.000
17.000
0.0250
4052568039851
186182 QSY-G1/8-8
186182
QSY-G1/8-8
G1/8-A
5.900
8.000
14.500
14.500
44.200
4.200
18.100
1.900
13.000
18.100
0.0200
4052568039868
186183 QSY-G1/4-8
186183
QSY-G1/4-8
G1/4-A
6.200
8.000
14.500
14.500
46.000
4.800
18.100
1.900
17.000
18.100
0.0280
4052568039875
186184 QSY-G3/8-8
186184
QSY-G3/8-8
G3/8-A
6.600
8.000
14.500
14.500
48.700
5.800
18.100
2.400
19.000
18.100
0.0350
4052568039882
186185 QSY-G1/4-10
186185
QSY-G1/4-10
G1/4-A
7.200
10.000
17.500
17.500
50.300
4.800
20.200
1.900
17.000
20.200
0.0350
4052568039899
186186 QSY-G3/8-10
186186
QSY-G3/8-10
G3/8-A
7.400
10.000
17.500
17.500
52.900
5.800
20.200
2.400
19.000
20.200
0.0420
4052568039905
186187 QSY-G3/8-12
186187
QSY-G3/8-12
G3/8-A
8.400
12.000
21.000
21.000
56.800
5.800
23.400
2.400
19.000
23.400
0.0500
4052568039912
186188 QSY-G1/2-12
186188
QSY-G1/2-12
G1/2-A
8.300
12.000
21.000
21.000
60.400
6.800
23.400
2.400
24.000
23.400
0.0800
4052568039929
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表