magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSY - Y型快插接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/qsy.prj},{NB=153150 QSY-8},{TNR=153150},{TYP=QSY-8},{D1=8.000},{D2=8.000},{NENN=5.700},{D5=15.000},{D8=14.500},{D9=3.400},{L1=42.400},{L2=17.200},{L3=18.100},{H1=14.000},{T=15.100},{CNSMASSEXACT=0.0160},{Z=13.800},{GTIN=4052568032425}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气管外径
[mm]
D2
气管外径
[mm]
NENN
额定尺寸
[mm]
D5
[mm]
D8
[mm]
D9
[mm]
L1
[mm]
L2
[mm]
L3
深度
[mm]
H1
[mm]
T
[mm]
CNSMASSEXACT
重量
[kg]
Z
[mm]
GTIN
ⁿ/ₐ
153148 QSY-4
153148
QSY-4
4.000
4.000
2.600
10.000
10.000
3.200
32.800
14.100
14.900
11.000
10.400
0.0076
9.900
4052568032401
130807 QSY-4-100
130807
QSY-4-100
4.000
4.000
2.600
10.000
10.000
3.200
32.800
14.100
14.900
11.000
10.400
0.0076
9.900
4052568025281
153149 QSY-6
153149
QSY-6
6.000
6.000
4.300
13.000
12.500
3.400
37.700
15.800
17.000
12.000
13.500
0.0110
11.800
4052568032418
130808 QSY-6-100
130808
QSY-6-100
6.000
6.000
4.300
13.000
12.500
3.400
37.700
15.800
17.000
12.000
13.500
0.0110
11.800
4052568025298
153150 QSY-8
153150
QSY-8
8.000
8.000
5.700
15.000
14.500
3.400
42.400
17.200
18.100
14.000
15.100
0.0160
13.800
4052568032425
130809 QSY-8-50
130809
QSY-8-50
8.000
8.000
5.700
15.000
14.500
3.400
42.400
17.200
18.100
14.000
15.100
0.0160
13.800
4052568025304
153151 QSY-10
153151
QSY-10
10.000
10.000
6.700
17.500
17.500
4.200
48.400
19.500
20.700
18.000
18.200
0.0260
16.800
4052568032432
130810 QSY-10-20
130810
QSY-10-20
10.000
10.000
6.700
17.500
17.500
4.200
48.400
19.500
20.700
18.000
18.200
0.0260
16.800
4052568025311
153152 QSY-12
153152
QSY-12
12.000
12.000
8.000
21.000
21.000
4.200
54.800
22.200
23.400
20.000
21.700
0.0370
19.800
4052568032449
130811 QSY-12-20
130811
QSY-12-20
12.000
12.000
8.000
21.000
21.000
4.200
54.800
22.200
23.400
20.000
21.700
0.0370
19.800
4052568025328
130609 QSY-16
130609
QSY-16
16.000
16.000
12.700
25.000
25.000
4.500
62.200
22.100
24.100
24.000
25.000
0.0450
23.000
4052568023676
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表