magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSTL-G - T形快插接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/qstl_g.prj},{NB=132077 QSTL-G1/8-8-50},{TNR=132077},{TYP=QSTL-G1/8-8-50},{D1=G1/8},{NENN=6.000},{D2=8.000},{D5=14.500},{D6=0.000},{H1=45.000},{H2=4.200},{H3=22.100},{L1=22.900},{L2=0.000},{L3=0.000},{SW=13.000},{T=18.100},{CNSMASSEXACT=0.0190},{Z=13.800},{D1N=9.728},{SWH=4.700},{K1=13.000},{GH=1.900},{D8=13.500},{GTIN=4052568027292}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气管外径
[mm]
D5
[mm]
D6
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
SW
扳手开口宽度
[mm]
T
深度
[mm]
CNSMASSEXACT
[kg]
GTIN
ⁿ/ₐ
186168 QSTL-G1/8-4
186168
QSTL-G1/8-4
G1/8
2.800
4.000
10.000
0.000
39.300
4.200
22.100
17.200
0.000
0.000
13.000
14.900
0.0150
4052568039721
132075 QSTL-G1/8-4-100
132075
QSTL-G1/8-4-100
G1/8
2.800
4.000
10.000
0.000
39.300
4.200
22.100
17.200
0.000
0.000
13.000
14.900
0.0150
4052568027278
186169 QSTL-G1/8-6
186169
QSTL-G1/8-6
G1/8
4.300
6.000
12.500
0.000
42.400
4.200
21.900
20.500
0.000
0.000
13.000
17.000
0.0170
4052568039738
132076 QSTL-G1/8-6-100
132076
QSTL-G1/8-6-100
G1/8
4.300
6.000
12.500
0.000
42.400
4.200
21.900
20.500
0.000
0.000
13.000
17.000
0.0170
4052568027285
186170 QSTL-G1/4-6
186170
QSTL-G1/4-6
G1/4
4.300
6.000
12.500
0.000
45.500
4.800
25.000
20.500
0.000
0.000
17.000
17.000
0.0240
4052568039745
132078 QSTL-G1/4-6-100
132078
QSTL-G1/4-6-100
G1/4
4.300
6.000
12.500
0.000
45.500
4.800
25.000
20.500
0.000
0.000
17.000
17.000
0.0240
4052568027308
186171 QSTL-G1/8-8
186171
QSTL-G1/8-8
G1/8
6.000
8.000
14.500
0.000
45.000
4.200
22.100
22.900
0.000
0.000
13.000
18.100
0.0190
4052568039752
132077 QSTL-G1/8-8-50
132077
QSTL-G1/8-8-50
G1/8
6.000
8.000
14.500
0.000
45.000
4.200
22.100
22.900
0.000
0.000
13.000
18.100
0.0190
4052568027292
186172 QSTL-G1/4-8
186172
QSTL-G1/4-8
G1/4
6.700
8.000
14.500
0.000
48.400
4.800
25.500
22.900
0.000
0.000
17.000
18.100
0.0270
4052568039769
132079 QSTL-G1/4-8-50
132079
QSTL-G1/4-8-50
G1/4
6.700
8.000
14.500
0.000
48.400
4.800
25.500
22.900
0.000
0.000
17.000
18.100
0.0270
4052568027315
186173 QSTL-G3/8-8
186173
QSTL-G3/8-8
G3/8
6.700
8.000
14.500
0.000
51.600
5.800
28.700
22.900
0.000
0.000
19.000
18.100
0.0340
4052568039776
186174 QSTL-G1/4-10
186174
QSTL-G1/4-10
G1/4
8.000
10.000
17.500
0.000
51.400
4.800
25.200
26.200
0.000
0.000
17.000
20.200
0.0330
4052568039783
132080 QSTL-G1/4-10-50
132080
QSTL-G1/4-10-50
G1/4
8.000
10.000
17.500
0.000
51.400
4.800
25.200
26.200
0.000
0.000
17.000
20.200
0.0330
4052568027322
186175 QSTL-G3/8-10
186175
QSTL-G3/8-10
G3/8
8.300
10.000
17.500
0.000
54.400
5.800
28.200
26.200
0.000
0.000
19.000
20.200
0.0410
4052568039790
186176 QSTL-G3/8-12
186176
QSTL-G3/8-12
G3/8
10.000
12.000
21.000
0.000
59.700
5.800
29.200
30.500
0.000
0.000
19.000
23.400
0.0480
4052568039806
186177 QSTL-G1/2-12
186177
QSTL-G1/2-12
G1/2
10.300
12.000
21.000
0.000
63.200
6.800
32.700
30.700
0.000
0.000
24.000
23.400
0.0780
4052568039813
186178 QSTL-G1/2-16
186178
QSTL-G1/2-16
G1/2
13.000
16.000
25.000
4.200
78.300
6.800
45.200
33.100
24.000
12.000
24.000
24.100
0.0890
4052568039820
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表